Belt Tensioners, Arms Only

SPRING-LOADED 
AUTOMATICALLY KEEPS TENSION CONSTANT

MATERIAL: 
Arm - Acetal, A 6Z09M... 
Arm - High-Tensile Die-Cast Aluminum Alloy, A 6A09M...

10 Items

per page
View as Grid List
Set Descending Direction

Scroll to view full table >>>

Product NameCatalog PDFAngle (°)Arm MaterialBolt Pattern (N)Diameter (D)Length (L)Load (Max) (N)Load (min.)StockPriceQtyAdd to Cart
A 6A09M12024010 80502016a.pdf45 degreesAluminum AlloyM1069.5 mm133.5 mm240 N120 N Call Us
A 6A09M12024012 80502016a.pdf45 degreesAluminum AlloyM1269.5 mm133.5 mm240 N120 N 20
A 6A09M12024016 80502016a.pdf45 degreesAluminum AlloyM1669.5 mm133.5 mm240 N120 N 2
A 6A09M24038010 80502016a.pdf30 degreesAluminum AlloyM1089.5 mm159 mm380 N240 N Call Us
A 6A09M24038012 80502016a.pdf30 degreesAluminum AlloyM1289.5 mm159 mm380 N240 N 2
A 6A09M24038016 80502016a.pdf30 degreesAluminum AlloyM1689.5 mm159 mm380 N240 N Call Us
A 6A09M24038020 80502016a.pdf30 degreesAluminum AlloyM2089.5 mm159 mm380 N240 N Call Us
A 6Z09M08016008 80502016a.pdf45 degreesAcetalM863.3 mm118 mm160 N80 N Call Us
A 6Z09M08016010 80502016a.pdf45 degreesAcetalM1063.3 mm118 mm160 N80 N Call Us
A 6Z09M08016012 80502016a.pdf45 degreesAcetalM1263.3 mm118 mm160 N80 N Call Us

10 Items

per page
View as Grid List
Set Descending Direction

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team