Right Angle Speed Reducers With Plastic Housing

6 Items

per page
View as Grid List
Set Descending Direction

Scroll to view full table >>>

Product NameCatalog PDFBacklash (°)Bearing (Input / Output)Gear Ratio (to 1)Gear TypeInput Shaft DiaMax Output HpMax. Output Torque (lb-in @ 1800 rpm)Output Shaft Dia. (inch)Shaft (Input / Output)Weight (oz.)StockPriceQtyAdd to Cart
A 2Z20-LC101012 79012010.pdf3 DegreeBall / Ball1 To 1Steel Bevel Gear0.375 Inch0.3311.55 lb-in @ 1800 rpm0.375 InchTop / Left shaft projection12 oz Call Us
A 2Z20-RC101012 79012010.pdf3 DegreeBall / Ball1 To 1Steel Bevel Gear0.375 Inch0.3311.55 lb-in @ 1800 rpm0.375 InchTop / Right shaft projection12 oz 10
A 2Z20-UC101012 79012010.pdf3 DegreeBall / Ball1 To 1Steel Bevel Gear0.375 Inch0.3311.55 lb-in @ 1800 rpm0.375 InchTop / Left & Right shaft projection12 oz Call Us
A 2Z20MLC101009 80512004.pdf3 DegreeBall / Ball1Steel Bevel Gear9 mm0.33 mm     Call Us
A 2Z20MRC101009 80512004.pdf3 DegreeBall / Ball1Steel Bevel Gear9 mm0.33 mm     Call Us
A 2Z20MUC101009 80512004.pdf3 DegreeBall / Ball1Steel Bevel Gear9 mm0.33 mm     Call Us

6 Items

per page
View as Grid List
Set Descending Direction

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team