Commercial Right Angle Speed Reducers

16 Items

per page
View as Grid List
Set Descending Direction

Scroll to view full table >>>

Product NameCatalog PDFBearing (Input / Output)Gear Ratio (to 1)Gear Typehp (Input / Output)Output Speed (rpm)Output Torque (lbf-in.)Shaft (Input / Output)Weight (oz.)StockPriceQtyAdd to Cart
A 2B 7-H035 79012006.pdfSintered / Sintered3.5 To 1Bronze Worm Gear0.84 / 0.82514 RPM102 lb-inSolid / Hollow28 oz 3
A 2B 7-H100 79012006.pdfSintered / Sintered10 To 1Bronze Worm Gear0.33 / 0.33180 RPM102 lb-inSolid / Hollow28 oz Call Us
A 2B 7-H150 79012006.pdfSintered / Sintered15 To 1Bronze Worm Gear0.27 / 0.27120 RPM102 lb-inSolid / Hollow28 oz Call Us
A 2B 7-H200 79012006.pdfSintered / Sintered20 To 1Bronze Worm Gear0.225 / 0.22590 RPM105 lb-inSolid / Hollow28 oz Call Us
A 2B 7-H300 79012006.pdfSintered / Sintered30 To 1Bronze Worm Gear0.15 / 0.1560 RPM120 lb-inSolid / Hollow28 oz Call Us
A 2B 7-H400 79012006.pdfSintered / Sintered40 To 1Bronze Worm Gear0.1 / 0.145 RPM112 lb-inSolid / Hollow28 oz Call Us
A 2B 7-H480 79012006.pdfSintered / Sintered48 To 1Bronze Worm Gear0.09 / 0.0938 RPM96 lb-inSolid / Hollow28 oz Call Us
A 2B 7-H600 79012006.pdfSintered / Sintered60 To 1Bronze Worm Gear0.075 / 0.07530 RPM75 lb-inSolid / Hollow28 oz Call Us
A 2B 7-S035 79012006.pdfSintered / Sintered3.5 To 1Bronze Worm Gear0.84 / 0.82514 RPM102 lb-inSolid / Solid28 oz Call Us
A 2B 7-S100 79012006.pdfSintered / Sintered10 To 1Bronze Worm Gear0.33 / 0.33180 RPM102 lb-inSolid / Solid28 oz Call Us
A 2B 7-S150 79012006.pdfSintered / Sintered15 To 1Bronze Worm Gear0.27 / 0.27120 RPM102 lb-inSolid / Solid28 oz Call Us
A 2B 7-S200 79012006.pdfSintered / Sintered20 To 1Bronze Worm Gear0.225 / 0.22590 RPM105 lb-inSolid / Solid28 oz Call Us
A 2B 7-S300 79012006.pdfSintered / Sintered30 To 1Bronze Worm Gear0.15 / 0.1560 RPM120 lb-inSolid / Solid28 oz Call Us
A 2B 7-S400 79012006.pdfSintered / Sintered40 To 1Bronze Worm Gear0.1 / 0.145 RPM112 lb-inSolid / Solid28 oz Call Us
A 2B 7-S480 79012006.pdfSintered / Sintered48 To 1Bronze Worm Gear0.09 / 0.0938 RPM96 lb-inSolid / Solid28 oz Call Us
A 2B 7-S600 79012006.pdfSintered / Sintered60 To 1Bronze Worm Gear0.075 / 0.07530 RPM75 lb-inSolid / Solid28 oz Call Us

16 Items

per page
View as Grid List
Set Descending Direction

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team