Right Angle Speed Reducers

Worm gear right-angle speed reducers are either left-hand or right-hand thread and comprised of a worm and worm gear. The worm gear can be changed to increase the ratio, resulting in higher torque. Our worm gear right-angle speed reducers are rated for speeds up to 1800 rpms with gear ratios ranging from 3.5:1 to 60:1.  They are available with either solid or hollow shafts and have sintered bearings and a bronze gear.

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team