Miniature Right Angle Helical Gear Drives

4 Items

per page
View as Grid List
Set Descending Direction

Scroll to view full table >>>

Product NameCatalog PDF# Of Output ShaftsGear RatioHousing MaterialMax. Hp (HP)Max. Rpm (rpm)Mounting TypeShaft Dia. (Input)Shaft Dia. (Output)StockPriceQtyAdd to Cart
A 2Z1A-D11 81012020a.pdf21:1Aluminum Alloy0.125 HP1800 RPMBase Mount0.25 Inch0.25 Inch Call Us
A 2Z1A-D21 81012020a.pdf22:1Aluminum Alloy0.125 HP1800 RPMBase Mount0.25 Inch0.25 Inch Call Us
A 2Z1A-S11 81012020a.pdf11:1Aluminum Alloy0.125 HP1800 RPMBase Mount0.25 Inch0.25 Inch 9
A 2Z1A-S21 81012020a.pdf12:1Aluminum Alloy0.125 HP1800 RPMBase Mount0.25 Inch0.25 Inch Call Us

4 Items

per page
View as Grid List
Set Descending Direction

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team