Right Angle Helical Gear Drives, Miniature-Shaft

6 Items

per page
View as Grid List
Set Descending Direction

Scroll to view full table >>>

Product NameCatalog PDFBore Size (A)Bore Size (B)Drive TypeGear RatioMaterial (Case)Material (Gears)Material (Shafts)Shaft Rotation (A)Shaft Rotation (B)Torque At (33 / 1800 rpm)StockPriceQtyAdd to Cart
S991MY-5050LH 79801156.pdf0.5 Inch0.5 InchLH1:1Aluminum, Hard-Anodized1045 Heat-Treated Steel1144 Steel, Hollow BoreCCWCCW59/12 lb.in. Call Us
S991MY-5050RH 79801156.pdf0.5 Inch0.5 InchRH1:1Aluminum, Hard-Anodized1045 Heat-Treated Steel1144 Steel, Hollow BoreCCWCW59/12 lb.in. Call Us
S991MY-5062LH 79801156.pdf0.5 Inch0.625 InchLH1:1Aluminum, Hard-Anodized1045 Heat-Treated Steel1144 Steel, Hollow BoreCCWCCW59/12 lb.in. Call Us
S991MY-5062RH 79801156.pdf0.5 Inch0.625 InchRH1:1Aluminum, Hard-Anodized1045 Heat-Treated Steel1144 Steel, Hollow BoreCCWCW59/12 lb.in. Call Us
S991MY-6262LH 79801156.pdf0.625 Inch0.625 InchLH1:1Aluminum, Hard-Anodized1045 Heat-Treated Steel1144 Steel, Hollow BoreCCWCCW59/12 lb.in. Call Us
S991MY-6262RH 79801156.pdf0.625 Inch0.625 InchRH1:1Aluminum, Hard-Anodized1045 Heat-Treated Steel1144 Steel, Hollow BoreCCWCW59/12 lb.in. Call Us

6 Items

per page
View as Grid List
Set Descending Direction

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team