Choose a Category
-
>
Gears, Differentials, Racks & Pinions
- Spur Gears
- Bevel Gears
- Miter Gears
- Racks
- Helical Gears
- Internal Gears
- Worm Gear Pairs
- Screw Gears
- Differentials
- Gear and Dial Hubs
- Gear Blanks
- Gear Clamps, Precision & Commercial
- Pinion Shafts
- Pinion Wire
- Spur Gear Stock
- Splines
- Cluster Gears
- Designing with Plastic Gears
- Helical Gears Technical Information
- Internal Gear Technical Information
- Planetary Gear Design
- Spur Gears Technical Information
- A Complete Guide to Gears
-
>
Synchronous Drive Belts, Pulleys, & Cables
- Timing Belt Profiles
- Timing Belts & Pulleys
- Timing Belt Clamps
- Belt Tensioners
- Synchromesh Cables, Pulleys, & Attachments
- Miniature Cable & Fittings
- Tension Testers
- Frequently Asked Questions
- Drive Your System with Timing Belts
- Timing Belt Design and Installation Suggestions
- Handbook of Timing Belts and Pulleys
- > Couplings, Flexible Shafts, & Universal Joints
- > Chains & Sprockets
-
>
Shafts & Shaft Accessories
- Shafts & Drill Rods
- Sleeves, Hexagonal Hole
- Sleeves, Plain, Square Hole
- Sleeves, Partially Threaded, Square Hole
- Bushings, Square Hole, with Slit
- Stocks
- Shaftloc® - Sleeves, Pulleys & Accessories
- Bushings, Locking Hub
- Collars, Shaft
- Reducers & Extenders, Shaft
- Supports, Shaft
- Bore Reducers
- Ball Splines, Telescoping
- Shaft Lock, Nut Type Potentiometers
- Shaft Bushings, Taper
-
>
Bearings & Linear Motion Components
- Ball Bearings
- Linear Bearings
- Press-Fit Bearings
- Needle Roller Bearings
- Sintered Bronze Bars
- Sleeve Bearings
- Spherical Bearings
- Thrust Bearings & Washers
- Bearing Blocks
- Rod Ends
- Bearing Spacers
- Hydro-Dynamic Pressure Bearings
- Bearing Housings
- Frelon® Lined Flanged Aluminum Sleeve Blocks
- Ball Bearing Technical Information
- Ball Bearing Lubrication and Surface Finishes
- Plastic and Non-Metallic Bearings
- Porous Metallic Bearings
- Bearing Maintenance Tools
- > Motors, Gearheads, & Motion Control
- > Speed Reducers & Right Angle Drives
- > Hardware
- > Miscellaneous Components
- > Linear Guide Systems
- > Clutches & Brakes
- > Vibration & Shock Mounts
Heavy-Duty Right Angle T-Drives, 3-Shafts


1:1 OR 2:1 RATIOS
RATED SPEEDS UP TO 3600 RPM
LOW NOISE & HIGH EFFICIENCY
EASY INSTALLATION
COMPACT DESIGN
MAINTENANCE-FREE
REVERSIBLE
MATERIAL:
Gears: Spiral Beve, Case-Hardened Alloy Steel
Case: Aluminum Die-Cast
Shafts: Alloy Steel
OPERATING TEMPERATURE: -10°C to +40°C
Scroll to view full table >>>
| Product Name | Catalog PDF | Backlash | Gear Ratio (to 1) | H | L | M | Material (Case / Shafts) | Material (Gears) | Max. Rated Speed (rpm) | P | Shaft Dia. | Stock | Price | Qty | Add to Cart |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Filter Products
- Backlash
- Gear Ratio (to 1)
- H
- L
- M
- P
- Shaft Dia.



Technical Resources
Videos
Center Distance Designer
Engineering Capabilities