-
>
Gears, Differentials, Racks & Pinions
- Spur Gears
- Bevel Gears
- Miter Gears
- Racks
- Helical Gears
- Internal Gears
- Worm Gear Pairs
- Screw Gears
- Differentials
- Gear and Dial Hubs
- Gear Blanks
- Gear Clamps, Precision & Commercial
- Pinion Shafts
- Pinion Wire
- Spur Gear Stock
- Splines
- Cluster Gears
- Designing with Plastic Gears
- Helical Gears Technical Information
- Internal Gear Technical Information
- Planetary Gear Design
- Spur Gears Technical Information
- > Synchronous Drive Belts, Pulleys, & Cables
- > Couplings, Flexible Shafts, & Universal Joints
- > Chains & Sprockets
-
>
Shafts & Shaft Accessories
- Shafts & Drill Rods
- Sleeves, Hexagonal Hole
- Sleeves, Plain, Square Hole
- Sleeves, Partially Threaded, Square Hole
- Bushings, Square Hole, with Slit
- Stocks
- Shaftloc® - Sleeves, Pulleys & Accessories
- Bushings, Locking Hub
- Collars, Shaft
- Reducers & Extenders, Shaft
- Supports, Shaft
- Bore Reducers
- Ball Splines, Telescoping
- Shaft Lock, Nut Type Potentiometers
- Shaft Bushings, Taper
-
>
Bearings & Linear Motion Components
- Ball Bearings
- Linear Bearings
- Press-Fit Bearings
- Needle Roller Bearings
- Sintered Bronze Bars
- Sleeve Bearings
- Spherical Bearings
- Thrust Bearings & Washers
- Bearing Blocks
- Rod Ends
- Bearing Spacers
- Hydro-Dynamic Pressure Bearings
- Bearing Housings
- Frelon® Lined Flanged Aluminum Sleeve Blocks
- Ball Bearing Technical Information
- Ball Bearing Lubrication and Surface Finishes
- Plastic and Non-Metallic Bearings
- Porous Metallic Bearings
- > Motors, Gearheads, & Motion Control
- > Speed Reducers & Right Angle Drives
- > Hardware
- > Miscellaneous Components
- > Linear Guide Systems
- > Clutches & Brakes
- > Vibration & Shock Mounts
Miniature Bevel Gear Drives


Features
① The miniature bevel gear drive is lightweight and compact
Simple construction with plastic housing.
Uses a plastic resin which has superior chemical and
thermal resistance.
② Freedom of installing orientation
Unit has through holes and counter-bores allowing
mounting on any orientation.
③ Maintenance free
Grease is applied to gears before shipping.
④ Speed
1:1
■ Points to observe during use
1. Environmental conditions of the miniature bevel gear drive
● Ambient temperature –10℃ to 40℃
● Ambient humidity 80% or less
● Atmosphere Well-ventilated, dust-free air not
including corrosive gas and steam.
● Location Indoors
2. Mounting Methods
● Bolt or screw the unit firmly on a flat surface free from variations.
● For screws, we recommend JIS Type 2 grooved screws.
● The dimensions of the mounting screws and the recommended
tightening torques are given in the table below.
● No secondary operations such as adding bolt holes can be
performed on the casing. There is a danger that the gearbox will break.
Scroll to view full table >>>
Product Name | Catalog PDF | Height (C) | Length (A) | Shaft Size (P) | Shafts | Shape | Speed Ratio | Weight | Width (L) | Stock | Price | Qty | Add to Cart | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Filter Products
- Height (C)
- Length (A)
- Shafts
- Shaft Size (P)
- Shape
- Weight
- Width (L)