Right Angle Bevel Gear Drives, 1:1 Ratio

12 Items

per page
View as Grid List
Set Descending Direction

Scroll to view full table >>>

Product NameCatalog PDFBacklash (°)Box Size (L x W x H)Housing MaterialLife vs. rpmLife @ 50 rpmMax. Input Speed (rpm)Shaft Dia. (inch)Shaft MaterialShaft ProjectionTorsinal Stiffness @ 50 rpm (ozf-in.)StockPriceQtyAdd to Cart
S9914F-G16 81012003.pdf1 Degree1/1/.5625 InchAluminum, Green AnodizedSee Catalog20000/4500 hrs2000 rpm0.125 InchStainless Steel0.38 Inch2/3 ozf.in Call Us
S9914F-G16H 81012003.pdf1 Degree1/1/.5625 InchAluminum, Green AnodizedSee Catalog20000/1900 hrs2000 rpm0.125 InchStainless Steel0.38 Inch4/7 ozf.in Call Us
S9914F-G16L 81012003.pdf0.5 Degree1/1/.5625 InchAluminum, Green AnodizedSee Catalog20000/1900 hrs2000 rpm0.125 InchStainless Steel0.38 Inch4/7 ozf.in Call Us
S9914F-G16R 81012003.pdf0.5 Degree1/1/.5625 InchAluminum, Green AnodizedSee Catalog20000/4500 hrs2000 rpm0.125 InchStainless Steel0.38 Inch2/3 ozf.in Call Us
S9914F-G24 81012003.pdf1 Degree1.75/1.75/1 InchAluminum, Green AnodizedSee Catalog20000/1800 hrs2000 rpm0.25 InchStainless Steel0.75 Inch2/10 ozf.in Call Us
S9914F-G24H 81012003.pdf1 Degree1.75/1.75/1 InchAluminum, Green AnodizedSee Catalog20000/2700 hrs2000 rpm0.25 InchStainless Steel0.75 Inch6/12 ozf.in Call Us
S9914F-G24L 81012003.pdf0.5 Degree1.75/1.75/1 InchAluminum, Green AnodizedSee Catalog20000/20000 hrs3000 rpm0.25 InchStainless Steel0.75 Inch15/19 ozf.in Call Us
S9914F-G24S 81012003.pdf1 Degree1.75/1.75/1 InchAluminum, Green AnodizedSee Catalog20000/20000 hrs3000 rpm0.25 InchStainless Steel0.75 Inch15/19 ozf.in Call Us
S9914F-G31 81012003.pdf1 Degree2.5/2.5/1.5 InchAluminum, Green AnodizedSee Catalog20000/1750 hrs2000 rpm0.375 InchStainless Steel1 Inch6/8 ozf.in Call Us
S9914F-G31H 81012003.pdf1 Degree2.5/2.5/1.5 InchAluminum, Green AnodizedSee Catalog20000/6900 hrs2000 rpm0.375 InchStainless Steel1 Inch13/20 ozf.in Call Us
S9914F-G31L 81012003.pdf0.5 Degree2.5/2.5/1.5 InchAluminum, Green AnodizedSee Catalog20000/20000 hrs3000 rpm0.375 InchStainless Steel1 Inch25/32 ozf.in Call Us
S9914F-G31S 81012003.pdf1 Degree2.5/2.5/1.5 InchAluminum, Green AnodizedSee Catalog20000/20000 hrs3000 rpm0.375 InchStainless Steel1 Inch25/32 ozf.in Call Us

12 Items

per page
View as Grid List
Set Descending Direction

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team