Choose a Category

Right Angle Drives

Our right-angle bevel gear drives are offered in a 1:1 ratio with a maximum input speed of up to 3000 rpms. Our right-angle worm and bevel gear drives feature a “T” configuration with three shafts and have input speeds of up to 2000 rpm. Our right angle bevel gear drives are available in 5:1, 10:1, and 20:1 gear ratios.

Our heavy-duty “L” and “T” gear drives are available in 1:1 or 2:1 gear ratios, with rated speeds up to 3600 rpm. Our heavy duty gear drives feature easy installation, low noise, and high efficiency. They are maintenance-free and reversible.

Our right-angle helical gear drives are also offered in 1:1, 2:1, and 3:2 ratio configurations. They are offered in both light- and heavy-duty versions, with 2- and 3-shafts with panel-mounted and base-mounted options.

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.


Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team