Taper Shaft Bushings

Taper BushingTaper Bushing

WON'T MAR SHAFT

MATERIAL:
Stainless Steel

SPECIFICATIONS:

  • O.D. Tolerance:
    8 & 10 mm 0/-0.015
    12 to 17 mm 0/-0.018
    20 to 28 mm 0/-0.021
  • Bore Tolerance:
    4 to 6 mm +0.012/0
    7 to 10 mm +0.015/0
    11 to 17 mm +0.018/0
    19 & 20 mm +0.021/0

Tolerance for diameters are before slitting.

15 Items

per page
View as Grid List
Set Descending Direction

Scroll to view full table >>>

Product NameCatalog PDFBore Size (d)Bore ToleranceDimension Across FlatsMaterialMax.torque (N.m)Overall Length (L)Shoulder Dia. ToleranceShoulder Dia. (D)Sleeve Length (l)Thread Size (#)StockPriceQtyAdd to Cart
S99TBSM04 80504007.pdf4 mm.012/-.000 mm8 mmStainless Steel3 N.m15 mm.000/-.015 mm8 mm12.5 mmM6x0.5 2
S99TBSM05 80504007.pdf5 mm.012/-.000 mm10 mmStainless Steel4 N.m15 mm.000/-.015 mm10 mm12.5 mmM8x0.5 32
S99TBSM06 80504007.pdf6 mm.012/-.000 mm10 mmStainless Steel7 N.m15 mm.000/-.015 mm10 mm12.5 mmM8x0.5 Call Us
S99TBSM07 80504007.pdf7 mm.015/-.000 mm12 mmStainless Steel8 N.m15 mm.000/-.018 mm12 mm12 mmM10x0.75 Call Us
S99TBSM08 80504007.pdf8 mm.015/-.000 mm17 mmStainless Steel14 N.m22 mm.000/-.018 mm14 mm19 mmM12x1 3
S99TBSM09 80504007.pdf9 mm.015/-.000 mm17 mmStainless Steel14 N.m22 mm.000/-.018 mm14 mm19 mmM12x1 1
S99TBSM10 80504007.pdf10 mm.015/-000 mm19 mmStainless Steel18 N.m22 mm.000/-.018 mm17 mm18.5 mmM15x1 2
S99TBSM11 80504007.pdf11 mm.018/-.000 mm19 mmStainless Steel18 N.m22 mm.000/-.018 mm17 mm18.5 mmM15x1 Call Us
S99TBSM12 80504007.pdf12 mm.018/-.000 mm19 mmStainless Steel18 N.m22 mm.000/-.018 mm17 mm18.5 mmM15x1 16
S99TBSM14 80504007.pdf14 mm.018/-.000 mm22 mmStainless Steel24 N.m28 mm.000/-.021 mm20 mm23 mmM17x1 6
S99TBSM15 80504007.pdf15 mm.018/-.000 mm22 mmStainless Steel24 N.m28 mm.000/-.021 mm20 mm23 mmM17x1 2
S99TBSM16 80504007.pdf16 mm.018/-.000 mm27 mmStainless Steel26 N.m28 mm.000/-.021 mm23 mm23 mmM20x1 10
S99TBSM17 80504007.pdf17 mm.018/-.000 mm27 mmStainless Steel26 N.m28 mm.000/-.021 mm23 mm23 mmM20x1 1
S99TBSM19 80504007.pdf19 mm.021/-.000 mm27 mmStainless Steel29 N.m28 mm.000/.021 mm25 mm23 mmM22x1 Call Us
S99TBSM20 80504007.pdf20 mm.021/-.000 mm30 mmStainless Steel31 N.m28 mm.000/-.021 mm28 mm23 mmM25x1 2

15 Items

per page
View as Grid List
Set Descending Direction

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team