Square Stock

Square StockSquare Stock

SQUARE STOCK

MATERIAL:
Steel - Low Carbon
Stainless Steel - 300 Series
Brass - Alloy C360

24 Items

per page
View as Grid List
Set Descending Direction

Scroll to view full table >>>

Product NameCatalog PDFLengthMaterialSizes (square) (H)StockPriceQtyAdd to Cart
A 7B22-0336 79004022.pdf36 InchBrass0.1875 SQ. Inch 34
A 7B22-0436 79004022.pdf36 InchBrass0.25 SQ. Inch Call Us
A 7B22-0536 79004022.pdf36 InchBrass0.3125 SQ. Inch Call Us
A 7B22-0636 79004022.pdf36 InchBrass0.375 SQ. Inch Call Us
A 7B22-0836 79004022.pdf36 InchBrass0.5 SQ. Inch 1
A 7B22-1036 79004022.pdf36 InchBrass0.625 SQ. Inch Call Us
A 7B22-1236 79004022.pdf36 InchBrass0.75 SQ. Inch Call Us
A 7C22-0336 79004022.pdf36 InchCarbon Steel0.1875 SQ. Inch 14
A 7C22-0436 79004022.pdf36 InchCarbon Steel0.25 SQ. Inch Call Us
A 7C22-0536 79004022.pdf36 InchCarbon Steel0.3125 SQ. Inch Call Us
A 7C22-0636 79004022.pdf36 InchCarbon Steel0.375 SQ. Inch Call Us
A 7C22-0736 79004022.pdf36 InchCarbon Steel0.4375 SQ. Inch Call Us
A 7C22-0836 79004022.pdf36 InchCarbon Steel0.5 SQ. Inch Call Us
A 7C22-1036 79004022.pdf36 InchCarbon Steel0.625 SQ. Inch 1
A 7C22-1236 79004022.pdf36 InchCarbon Steel0.75 SQ. Inch Call Us
A 7C22-1436 79004022.pdf36 InchCarbon Steel0.875 SQ. Inch Call Us
A 7C22-1636 79004022.pdf36 InchCarbon Steel1 SQ. Inch 2
A 7X22-0336 79004022.pdf36 InchStainless Steel0.1875 SQ. Inch 3
A 7X22-0436 79004022.pdf36 InchStainless Steel0.25 SQ. Inch Call Us
A 7X22-0536 79004022.pdf36 InchStainless Steel0.3125 SQ. Inch 5
A 7X22-0636 79004022.pdf36 InchStainless Steel0.375 SQ. Inch Call Us
A 7X22-0836 79004022.pdf36 InchStainless Steel0.5 SQ. Inch Call Us
A 7X22-1236 79004022.pdf36 InchStainless Steel0.75 SQ. Inch Call Us
A 7X22-1436 79004022.pdf36 InchStainless Steel0.875 SQ. Inch Call Us

24 Items

per page
View as Grid List
Set Descending Direction

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team