Solid Ceramic Coated Aluminum Shafts

Solid Ceramic Coated Aluminum ShaftsSolid Ceramic Coated Aluminum Shafts

SOLID PREDRILLED SHAFTING

Ceramic Coated Aluminum 
6105-T6 Aluminum Base Material, Rc 70 Ceramic Coated Finish
Nonmagnetic and Vibration-Resistant

Weld Splatter, Paints and Contaminants Will Not Stick

Page

Items 1-25 of 46

per page
View as Grid List
Set Descending Direction

Scroll to view full table >>>

Product NameCatalog PDFConditionFinishLengthMaterialShaft Dia. (inch)Straightness (ft.)StockPriceQtyAdd to Cart
BBSHAF-CC03-12 qbc 116.pdfHard Anodized, Rc 708-12 RMS12 InchAluminum 6061-T60.1875 Inch0.002 ft/ft 2
BBSHAF-CC03-18 qbc 116.pdfHard Anodized, Rc 708-12 RMS18 InchAluminum 6061-T60.1875 Inch0.002 ft/ft Call Us
BBSHAF-CC03-24 qbc 116.pdfHard Anodized, Rc 708-12 RMS24 InchAluminum 6061-T60.1875 Inch0.002 ft/ft Call Us
BBSHAF-CC04-12 qbc 116.pdfHard Anodized, Rc 708-12 RMS12 InchAluminum 6061-T60.25 Inch0.002 ft/ft 2
BBSHAF-CC04-18 qbc 116.pdfHard Anodized, Rc 708-12 RMS18 InchAluminum 6061-T60.25 Inch0.002 ft/ft Call Us
BBSHAF-CC04-24 qbc 116.pdfHard Anodized, Rc 708-12 RMS24 InchAluminum 6061-T60.25 Inch0.002 ft/ft Call Us
BBSHAF-CC04-36 qbc 116.pdfHard Anodized, Rc 708-12 RMS36 InchAluminum 6061-T60.25 Inch0.002 ft/ft Call Us
BBSHAF-CC04-48 qbc 116.pdfHard Anodized, Rc 708-12 RMS48 InchAluminum 6061-T60.25 Inch0.002 ft/ft Call Us
BBSHAF-CC06-12 qbc 116.pdfHard Anodized, Rc 708-12 RMS12 InchAluminum 6061-T60.375 Inch0.002 ft/ft Call Us
BBSHAF-CC06-18 qbc 116.pdfHard Anodized, Rc 708-12 RMS18 InchAluminum 6061-T60.375 Inch0.002 ft/ft Call Us
BBSHAF-CC06-24 qbc 116.pdfHard Anodized, Rc 708-12 RMS24 InchAluminum 6061-T60.375 Inch0.002 ft/ft Call Us
BBSHAF-CC06-36 qbc 116.pdfHard Anodized, Rc 708-12 RMS36 InchAluminum 6061-T60.375 Inch0.002 ft/ft Call Us
BBSHAF-CC06-48 qbc 116.pdfHard Anodized, Rc 708-12 RMS48 InchAluminum 6061-T60.375 Inch0.002 ft/ft Call Us
BBSHAF-CC08-12 qbc 116.pdfHard Anodized, Rc 708-12 RMS12 InchAluminum 6061-T60.5 Inch0.002 ft/ft Call Us
BBSHAF-CC08-18 qbc 116.pdfHard Anodized, Rc 708-12 RMS18 InchAluminum 6061-T60.5 Inch0.002 ft/ft Call Us
BBSHAF-CC08-24 qbc 116.pdfHard Anodized, Rc 708-12 RMS24 InchAluminum 6061-T60.5 Inch0.002 ft/ft Call Us
BBSHAF-CC08-36 qbc 116.pdfHard Anodized, Rc 708-12 RMS36 InchAluminum 6061-T60.5 Inch0.002 ft/ft Call Us
BBSHAF-CC08-48 qbc 116.pdfHard Anodized, Rc 708-12 RMS48 InchAluminum 6061-T60.5 Inch0.002 ft/ft Call Us
BBSHAF-CC10-12 qbc 116.pdfHard Anodized, Rc 708-12 RMS12 InchAluminum 6061-T60.625 Inch0.002 ft/ft 2
BBSHAF-CC10-18 qbc 116.pdfHard Anodized, Rc 708-12 RMS18 InchAluminum 6061-T60.625 Inch0.002 ft/ft Call Us
BBSHAF-CC10-24 qbc 116.pdfHard Anodized, Rc 708-12 RMS24 InchAluminum 6061-T60.625 Inch0.002 ft/ft Call Us
BBSHAF-CC10-36 qbc 116.pdfHard Anodized, Rc 708-12 RMS36 InchAluminum 6061-T60.625 Inch0.002 ft/ft Call Us
BBSHAF-CC10-48 qbc 116.pdfHard Anodized, Rc 708-12 RMS48 InchAluminum 6061-T60.625 Inch0.002 ft/ft Call Us
BBSHAF-CC12-12 qbc 116.pdfHard Anodized, Rc 708-12 RMS12 InchAluminum 6061-T60.75 Inch0.002 ft/ft Call Us
BBSHAF-CC12-18 qbc 116.pdfHard Anodized, Rc 708-12 RMS18 InchAluminum 6061-T60.75 Inch0.002 ft/ft Call Us
Page

Items 1-25 of 46

per page
View as Grid List
Set Descending Direction

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team