Predrilled Ceramic Coated Aluminum Shafts

Predrilled Ceramic Coated Aluminum ShaftsPredrilled Ceramic Coated Aluminum Shafts

 PREDRILLED SHAFTING 

Ceramic Coated Aluminum 
6105-T6 Aluminum Base Material, Rc 70 Ceramic Coated Finish 
Nonmagnetic and Vibration-Resistant

Weld Splatter, Paints and Contaminants Will Not Stick

Page

Items 1-25 of 28

per page
View as Grid List
Set Descending Direction

Scroll to view full table >>>

Product NameCatalog PDFConditionDiameterDistance to First Hole (X)Hole Distance (Y)LengthMaterialThread Size (#)Weight (lb.in.)StockPriceQtyAdd to Cart
BBSHAF-CPDL08-18 qbc 116.pdfHard Anodized, Rc 700.5002418Aluminum 6061-T6#6-320.019 lbs/in Call Us
BBSHAF-CPDL08-24 qbc 116.pdfHard Anodized, Rc 700.5002424Aluminum 6061-T6#6-320.019 lbs/in Call Us
BBSHAF-CPDL08-36 qbc 116.pdfHard Anodized, Rc 700.5002436Aluminum 6061-T6#6-320.019 lbs/in Call Us
BBSHAF-CPDL08-48 qbc 116.pdfHard Anodized, Rc 700.5002448Aluminum 6061-T6#6-320.019 lbs/in Call Us
BBSHAF-CPDL10-18 qbc 116.pdfHard Anodized, Rc 700.6252418Aluminum 6061-T6#8-320.030 lbs/in Call Us
BBSHAF-CPDL10-24 qbc 116.pdfHard Anodized, Rc 700.6252424Aluminum 6061-T6#8-320.030 lbs/in Call Us
BBSHAF-CPDL10-36 qbc 116.pdfHard Anodized, Rc 700.6252436Aluminum 6061-T6#8-320.030 lbs/in Call Us
BBSHAF-CPDL10-48 qbc 116.pdfHard Anodized, Rc 700.6252448Aluminum 6061-T6#8-320.030 lbs/in Call Us
BBSHAF-CPDL12-18 qbc 116.pdfHard Anodized, Rc 700.7503618Aluminum 6061-T6#10-320.043 lbs/in Call Us
BBSHAF-CPDL12-24 qbc 116.pdfHard Anodized, Rc 700.7503624Aluminum 6061-T6#10-320.043 lbs/in Call Us
BBSHAF-CPDL12-36 qbc 116.pdfHard Anodized, Rc 700.7503636Aluminum 6061-T6#10-320.043 lbs/in Call Us
BBSHAF-CPDL12-48 qbc 116.pdfHard Anodized, Rc 700.7503648Aluminum 6061-T6#10-320.043 lbs/in Call Us
BBSHAF-CPDL16-18 qbc 116.pdfHard Anodized, Rc 701.0003618Aluminum 6061-T61/4-200.077 lbs/in Call Us
BBSHAF-CPDL16-24 qbc 116.pdfHard Anodized, Rc 701.0003624Aluminum 6061-T61/4-200.077 lbs/in Call Us
BBSHAF-CPDL16-36 qbc 116.pdfHard Anodized, Rc 701.0003636Aluminum 6061-T61/4-200.077 lbs/in Call Us
BBSHAF-CPDL16-48 qbc 116.pdfHard Anodized, Rc 701.0003648Aluminum 6061-T61/4-200.077 lbs/in Call Us
BBSHAF-CPDL20-18 qbc 116.pdfHard Anodized, Rc 701.2503618Aluminum 6061-T65/16-180.120 lbs/in Call Us
BBSHAF-CPDL20-24 qbc 116.pdfHard Anodized, Rc 701.2503624Aluminum 6061-T65/16-180.120 lbs/in Call Us
BBSHAF-CPDL20-36 qbc 116.pdfHard Anodized, Rc 701.2503636Aluminum 6061-T65/16-180.120 lbs/in Call Us
BBSHAF-CPDL20-48 qbc 116.pdfHard Anodized, Rc 701.2503648Aluminum 6061-T65/16-180.120 lbs/in Call Us
BBSHAF-CPDL24-18 qbc 116.pdfHard Anodized, Rc 701.5004818Aluminum 6061-T63/8-160.173 lbs/in Call Us
BBSHAF-CPDL24-24 qbc 116.pdfHard Anodized, Rc 701.5004824Aluminum 6061-T63/8-160.173 lbs/in Call Us
BBSHAF-CPDL24-36 qbc 116.pdfHard Anodized, Rc 701.5004836Aluminum 6061-T63/8-160.173 lbs/in Call Us
BBSHAF-CPDL24-48 qbc 116.pdfHard Anodized, Rc 701.5004848Aluminum 6061-T63/8-160.173 lbs/in Call Us
BBSHAF-CPDL32-18 qbc 116.pdfHard Anodized, Rc 702.0004818Aluminum 6061-T61/2-130.308 lbs/in Call Us
Page

Items 1-25 of 28

per page
View as Grid List
Set Descending Direction

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team