Choose a Category

Precision Shafts

PRECISION SHAFTING • Unhardened
DRAWN 
SMOOTH FINISH
Inch • A 7C 1-...

MATERIAL:
AISI 1215 Cold Rolled Steel

Other lengths available on special order


PRECISION GROUND SHAFTING • Unhardened
UNDERSIZE, NOMINAL, &
OVERSIZE DIAMETERS
Inch • A 7X 1-...
Metric • A 7X 1M

MATERIAL:
303 Stainless Steel

STRAIGHTNESS:
.0004 inches per inch

Other lengths and diameters available on special order.

Sterling Precision ComponentSterling Precision Component

HARDENED PRECISION GROUND SHAFTING

MATERIAL: 
Inch • S40PH0-CHS...
Metric • S40PH0MCHS...
Steel AISI C1060
Case Hardened to Rc 60-63

Inch • S4008Y-US...
Metric • S40PX0MCHS...
420 Stainless Steel, Case Hardened to Rc 52-56 (HRC 50...55)

STRAIGHTNESS:
.0001 inches per inch
0.0003 mm/mm

MATERIAL:
Inch • S40PX0-HG...
Metric • S40PX0MHG.M...
416 Stainless Steel
Cond. T Rc 26-32 (HRC 26...32)

Inch • S40PX0-CHS ...  
420 Stainless Steel
Case Hardened to Rc 52-56

STRAIGHTNESS:
.0003 inches per inch 

SPECIFICATIONS:
Minimum Depth of Hardness:
Inch
.031" for 1/4" & 3/8" diameters
.051" for 1/2" & 3/4" diameters

Metric
8 & 10 mm diameters is 1 mm. 
12, 16 & 20 mm diameters is 1.5 mm.


Other lengths available on special order.

Sterling Precision ComponentSterling Precision Component

ULTRAPRECISION GROUND SHAFTING • Unhardened
Inch • S4008Y-US1...
Diameter .12475
Inch • S4012Y-US2...
Diameter .18725 
Inch • S4016Y-US3...
Diameter .24975

MATERIAL:

303 Stainless Steel

STRAIGHTNESS:

.0002 inches per inch

Other lengths available on special order.

QUICK™ SHAFTS
with Plain Ends • HRC 60 Minimum
Solid Steel AISI C 1060 Chrome Plated 60 Case™ 
TQS...CPL-..


QUICK™ SHAFTS
HRC 60 Minimum (h6)

Solid Steel AISI C 1060 60 Case™ 
Inch • TQS...L-..
Metric • TQSM.L-...MM


QUICK™ SHAFTS
HRC 50-55

Solid 440C Stainless Steel 60 Case™ 
Inch • TQS...SSL-..

Page

Items 1-25 of 1854

per page
View as Grid List
Set Descending Direction

Scroll to view full table >>>

Product NameCatalog PDFConditionFinish (microinch)LengthMaterialShaft Dia.Shaft Dia. ToleranceStraightnessStockPriceQtyAdd to Cart
A 7C 1-0506 81003014.pdfUnHardenedSmooth Finish Microinch6 Inch1215 Steel0.1562 Inch(+.0005/-.0005 Inch0.001 in / in Call Us
A 7C 1-0512 81003014.pdfUnHardenedSmooth Finish Microinch12 Inch1215 Steel0.1562 Inch(+.0005/-.0005 Inch0.001 in / in Call Us
A 7C 1-0524 81003014.pdfUnHardenedSmooth Finish Microinch24 Inch1215 Steel0.1562 Inch(+.0005/-.0005 Inch0.001 in / in 6
A 7C 1-0536 81003014.pdfUnHardenedSmooth Finish Microinch36 Inch1215 Steel0.1562 Inch(+.0005/-.0005) Inch0.001 in / in 2
A 7C 1-0606 81003014.pdfUnHardenedSmooth Finish Microinch6 Inch1215 Steel0.1875 Inch(+.0005/-.0005) Inch0.001 in / in 72
A 7C 1-0612 81003014.pdfUnHardenedSmooth Finish Microinch12 Inch1215 Steel0.1875 Inch(+.0005/-.0005 Inch0.001 in / in 4
A 7C 1-0624 81003014.pdfUnHardenedSmooth Finish Microinch24 Inch1215 Steel0.1875 Inch(+.0005/-.0005 Inch0.001 in / in 32
A 7C 1-0636 81003014.pdfUnHardenedSmooth Finish Microinch36 Inch1215 Steel0.1875 Inch(+.0005/-.0005 Inch0.001 in / in 1
A 7C 1-0806 81003014.pdfUnHardenedSmooth Finish Microinch6 Inch1215 Steel0.25 Inch(+.0005/-.0005) Inch0.001 in / in 62
A 7C 1-0812 81003014.pdfUnHardenedSmooth Finish Microinch12 Inch1215 Steel0.25 Inch(+.0005/-.0005 Inch0.001 in / in 1
A 7C 1-0824 81003014.pdfUnHardenedSmooth Finish Microinch24 Inch1215 Steel0.25 Inch(+.0005/-.0005 Inch0.001 in / in 12
A 7C 1-0836 81003014.pdfUnHardenedSmooth Finish Microinch36 Inch1215 Steel0.25 Inch(+.0005/-.0005 Inch0.001 in / in 1
A 7C 1-1006 81003014.pdfUnHardenedSmooth Finish Microinch6 Inch1215 Steel0.3125 Inch(+.0005/-.0005) Inch0.001 in / in 48
A 7C 1-1012 81003014.pdfUnHardenedSmooth Finish Microinch12 Inch1215 Steel0.3125 Inch(+.0005/-.0005) Inch0.001 in / in 36
A 7C 1-1024 81003014.pdfUnHardenedSmooth Finish Microinch24 Inch1215 Steel0.3125 Inch(+.0005/-.0005 Inch0.001 in / in 4
A 7C 1-1036 81003014.pdfUnHardenedSmooth Finish Microinch36 Inch1215 Steel0.3125 Inch(+.0005/-.0005 Inch0.001 in / in Call Us
A 7C 1-1206 81003014.pdfUnHardenedSmooth Finish Microinch6 Inch1215 Steel0.375 Inch(+.0005/-.0005 Inch0.001 in / in 7
A 7C 1-1212 81003014.pdfUnHardenedSmooth Finish Microinch12 Inch1215 Steel0.375 Inch(+.0005/-.0005) Inch0.001 in / in 3
A 7C 1-1224 81003014.pdfUnHardenedSmooth Finish Microinch24 Inch1215 Steel0.375 Inch(+.0005/-.0005 Inch0.001 in / in 8
A 7C 1-1236 81003014.pdfUnHardenedSmooth Finish Microinch36 Inch1215 Steel0.375 Inch(+.0005/-.0005 Inch0.001 in / in Call Us
A 7C 1-1406 81003014.pdfUnHardenedSmooth Finish Microinch6 Inch1215 Steel0.4375 Inch(+.0005/-.0005 Inch0.001 in / in Call Us
A 7C 1-1412 81003014.pdfUnHardenedSmooth Finish Microinch12 Inch1215 Steel0.4375 Inch(+.0005/-.0005) Inch0.001 in / in 7
A 7C 1-1424 81003014.pdfUnHardenedSmooth Finish Microinch24 Inch1215 Steel0.4375 Inch(+.0005/-.0005) Inch0.001 in / in 7
A 7C 1-1436 81003014.pdfUnHardenedSmooth Finish Microinch36 Inch1215 Steel0.4375 Inch(+.0005/-.0005 Inch0.001 in / in Call Us
A 7C 1-1606 81003014.pdfUnHardenedSmooth Finish Microinch6 Inch1215 Steel0.5 Inch(+.0005/-.0005 Inch0.001 in / in Call Us
Page

Items 1-25 of 1854

per page
View as Grid List
Set Descending Direction

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.


Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team