Choose a Category

Pipe Shafts

Pipe ShaftsPipe Shafts

BEARINGS STEEL
WEIGHT REDUCTION
DESIGN FLEXIBILITY

MATERIAL:
AISI 52100 Steel, Hardened to HRC 58...62

STRAIGHTNESS:
0.0003 mm/mm

Other lengths available upon request.

Page

Items 1-25 of 40

per page
View as Grid List
Set Descending Direction

Scroll to view full table >>>

Product NameCatalog PDFBore Size (d)Case DepthConditionFinish (micrometer)Length (L)MaterialShaft Dia. (D)StraigthnessStockPriceQtyAdd to Cart
S40LPSM02060100 80503008.pdf21 mmCase Hardened (RCS58-62)1.5 micrometer10052100 Steel60.0003 mm / mm 9
S40LPSM02060150 80503008.pdf21 mmCase Hardened (RCS58-62)1.5 micrometer15052100 Steel60.0003 mm / mm Call Us
S40LPSM02060200 80503008.pdf21 mmCase Hardened (RCS58-62)1.5 micrometer20052100 Steel60.0003 mm / mm 37
S40LPSM02060300 80503008.pdf21 mmCase Hardened (RCS58-62)1.5 micrometer30052100 Steel60.0003 mm / mm 2
S40LPSM03080100 80503008.pdf31 mmCase Hardened (RCS58-62)1.5 micrometer10052100 Steel80.0003 mm / mm 1
S40LPSM03080150 80503008.pdf31 mmCase Hardened (RCS58-62)1.5 micrometer15052100 Steel80.0003 mm / mm Call Us
S40LPSM03080200 80503008.pdf31 mmCase Hardened (RCS58-62)1.5 micrometer20052100 Steel80.0003 mm / mm Call Us
S40LPSM03080300 80503008.pdf31 mmCase Hardened (RCS58-62)1.5 micrometer30052100 Steel80.0003 mm / mm Call Us
S40LPSM03080400 80503008.pdf31 mmCase Hardened (RCS58-62)1.5 micrometer40052100 Steel80.0003 mm / mm Call Us
S40LPSM04100100 80503008.pdf41 mmCase Hardened (RCS58-62)1.5 micrometer10052100 Steel100.0003 mm / mm 3
S40LPSM04100150 80503008.pdf41 mmCase Hardened (RCS58-62)1.5 micrometer15052100 Steel100.0003 mm / mm Call Us
S40LPSM04100200 80503008.pdf41 mmCase Hardened (RCS58-62)1.5 micrometer20052100 Steel100.0003 mm / mm Call Us
S40LPSM04100300 80503008.pdf41 mmCase Hardened (RCS58-62)1.5 micrometer30052100 Steel100.0003 mm / mm 1
S40LPSM04100400 80503008.pdf41 mmCase Hardened (RCS58-62)1.5 micrometer40052100 Steel100.0003 mm / mm Call Us
S40LPSM04100500 80503008.pdf41 mmCase Hardened (RCS58-62)1.5 micrometer50052100 Steel100.0003 mm / mm Call Us
S40LPSM04100600 80503008.pdf41 mmCase Hardened (RCS58-62)1.5 micrometer60052100 Steel100.0003 mm / mm Call Us
S40LPSM06120200 80503008.pdf61 mmCase Hardened (RCS58-62)1.5 micrometer20052100 Steel120.0003 mm / mm Call Us
S40LPSM06120300 80503008.pdf61 mmCase Hardened (RCS58-62)1.5 micrometer30052100 Steel120.0003 mm / mm Call Us
S40LPSM06120400 80503008.pdf61 mmCase Hardened (RCS58-62)1.5 micrometer40052100 Steel120.0003 mm / mm Call Us
S40LPSM06120500 80503008.pdf61 mmCase Hardened (RCS58-62)1.5 micrometer50052100 Steel120.0003 mm / mm Call Us
S40LPSM06120600 80503008.pdf61 mmCase Hardened (RCS58-62)1.5 micrometer60052100 Steel120.0003 mm / mm 1
S40LPSM06120800 80503008.pdf61 mmCase Hardened (RCS58-62)1.5 micrometer80052100 Steel120.0003 mm / mm 2
S40LPSM10160300 80503008.pdf101.5 mmCase Hardened (RCS58-62)1.5 micrometer30052100 Steel160.0003 mm / mm 4
S40LPSM10160400 80503008.pdf101.5 mmCase Hardened (RCS58-62)1.5 micrometer40052100 Steel160.0003 mm / mm Call Us
S40LPSM10160500 80503008.pdf101.5 mmCase Hardened (RCS58-62)1.5 micrometer50052100 Steel160.0003 mm / mm Call Us
Page

Items 1-25 of 40

per page
View as Grid List
Set Descending Direction

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.


Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team