Precision Drill Rods

Precision Drill RodsPrecision Drill Rods

METRIC - A 7Q 1M

MATERIAL: Chrome Vanadium Alloy
Tool Steel - DIN 175 
FINISH: Ground & Polished

RECOMMENDED HEAT TREATMENT:
Oil Quench 810°C – 860°C
For HRC 62, 204°C (Draw Temp.)
For HRC 60, 252°C (Draw Temp.)
For HRC 56, 299°C (Draw Temp.)

Sold in 1 meter pieces only

INCH - A 7Q 1-

MATERIAL: Tool Steel – AISI 1045
FINISH: Ground Oil Hardening

Hi-Quality type of tool steel suitable for punches,
dies & high-strength machined parts.

*O.D. tolerance:
from .125 to .499 is ± .0005
from .500 to 1" is ± .001.

Sold in 3 ft. lengths only

Page

Items 1-25 of 26

per page
View as Grid List
Set Descending Direction

Scroll to view full table >>>

Product NameCatalog PDFConditionFinishLengthMaterialShaft Dia.StockPriceQtyAdd to Cart
A 7Q 1-04 79003014.pdfNot HardenedGround & Polished36 Inch1045 Steel.1250(±.0005) Inch 1
A 7Q 1-05 79003014.pdfNot HardenedGround & Polished36 Inch1045 Steel.1562(±.0005) Inch 8
A 7Q 1-06 79003014.pdfNot HardenedGround & Polished36 Inch1045 Steel.1875(±.0005) Inch Call Us
A 7Q 1-08 79003014.pdfNot HardenedGround & Polished36 Inch1045 Steel.2500(±.0005) Inch Call Us
A 7Q 1-09 79003014.pdfNot HardenedGround & Polished36 Inch1045 Steel.2813(±.0005) Inch Call Us
A 7Q 1-10 79003014.pdfNot HardenedGround & Polished36 Inch1045 Steel.3125(±.0005) Inch Call Us
A 7Q 1-11 79003014.pdfNot HardenedGround & Polished36 Inch1045 Steel.3438(±.0005) Inch Call Us
A 7Q 1-12 79003014.pdfNot HardenedGround & Polished36 Inch1045 Steel.3750(±.0005) Inch 3
A 7Q 1-14 79003014.pdfNot HardenedGround & Polished36 Inch1045 Steel.4375(±.0005) Inch 2
A 7Q 1-16 79003014.pdfNot HardenedGround & Polished36 Inch1045 Steel.5000(±.001) Inch Call Us
A 7Q 1-20 79003014.pdfNot HardenedGround & Polished36 Inch1045 Steel.6250(±.001) Inch Call Us
A 7Q 1-24 79003014.pdfNot HardenedGround & Polished36 Inch1045 Steel.7500(±.001) Inch Call Us
A 7Q 1-28 79003014.pdfNot HardenedGround & Polished36 Inch1045 Steel.8750(±.001) Inch Call Us
A 7Q 1-32 79003014.pdfNot HardenedGround & Polished36 Inch1045 Steel1.000(±.001) Inch Call Us
A 7Q 1M020 80503005.pdfNot HardenedGround & Polished1000 mmchrome Vanadium Alloy  Call Us
A 7Q 1M030 80503005.pdfNot HardenedGround & Polished1000 mmchrome Vanadium Alloy  1
A 7Q 1M040 80503005.pdfNot HardenedGround & Polished1000 mmchrome Vanadium Alloy  58
A 7Q 1M050 80503005.pdfNot HardenedGround & Polished1000 mmchrome Vanadium Alloy  8
A 7Q 1M060 80503005.pdfNot HardenedGround & Polished1000 mmchrome Vanadium Alloy  3
A 7Q 1M080 80503005.pdfNot HardenedGround & Polished1000 mmchrome Vanadium Alloy  4
A 7Q 1M100 80503005.pdfNot HardenedGround & Polished1000 mmchrome Vanadium Alloy  Call Us
A 7Q 1M120 80503005.pdfNot HardenedGround & Polished1000 mmchrome Vanadium Alloy  Call Us
A 7Q 1M140 80503005.pdfNot HardenedGround & Polished1000 mmchrome Vanadium Alloy  Call Us
A 7Q 1M160 80503005.pdfNot HardenedGround & Polished1000 mmchrome Vanadium Alloy  Call Us
A 7Q 1M180 80503005.pdfNot HardenedGround & Polished1000 mmchrome Vanadium Alloy  Call Us
Page

Items 1-25 of 26

per page
View as Grid List
Set Descending Direction

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team