Shaftloc® Timing Belt Pulleys

Shaftloc PulleysShaftloc Pulleys

Want to learn more about our
Shaftloc® Fastening system?

XL PULLEYS • 1/5" PITCH, FOR 3/8" BELTS
L PULLEYS • 3/8" PITCH, FOR 1/2" BELTS
HTD® PULLEYS • 3 mm PITCH, FOR 9 mm (.354")  BELTS
HTD® PULLEYS • 5 mm PITCH, FOR 15 mm (.591")  BELTS


PATENTED
MOLDED WITH METAL INSERT

SINGLE OR DOUBLE FLANGE

MATERIAL:
Pulley:  Black Nylon, Fiberglass Reinforced
Insert: Steel, Overmolded

SPECIFICATION: Pulleys with 19 to 24 grooves do not have webs.

Shaftloc FastenersShaftloc Fasteners
Page

Items 1-25 of 113

per page
View as Grid List
Set Descending Direction

Scroll to view full table >>>

Product NameCatalog PDFApplicable ShaftlocBelt WidthBore (Pulley / Shaftloc)Flange ConfigurationMaterial (Pulley / Insert)No. Of GroovesOutside Dia. (inch)Overall WidthPitchPitch Dia. (inch)StockPriceQtyAdd to Cart
A 6T 3-H18DF3720 81002097.pdfA 7Z37-0305530.375.625 / .3752 Flanges / HublessReinforced Nylon / Steel181.1260.6090.2001.146 11
A 6T 3-H18SF3720 81002097.pdfA 7Z37-0305530.375.625 / .3751 Flange / HublessReinforced Nylon / Steel181.1260.580.2001.146 6
A 6T 3-H19DF3720 81002097.pdfA 7Z37-0305530.375.625 / .3752 Flanges / HublessReinforced Nylon / Steel191.190.6090.2001.21 34
A 6T 3-H19SF3720 81002097.pdfA 7Z37-0305530.375.625 / .3751 Flange / HublessReinforced Nylon / Steel191.190.580.2001.21 Call Us
A 6T 3-H20DF3720 81002097.pdfA 7Z37-0305530.375.625 / .3752 Flanges / HublessReinforced Nylon / Steel201.2530.6090.2001.273 28
A 6T 3-H20SF3720 81002097.pdfA 7Z37-0305530.375.625 / .3751 Flange / HublessReinforced Nylon / Steel201.2530.580.2001.273 Call Us
A 6T 3-H21DF3720 81002097.pdfA 7Z37-0305530.375.625 / .3752 Flanges / HublessReinforced Nylon / Steel211.3170.6090.2001.337 Call Us
A 6T 3-H21SF3720 81002097.pdfA 7Z37-0305530.375.625 / .3751 Flange / HublessReinforced Nylon / Steel211.3170.580.2001.337 Call Us
A 6T 3-H22DF3720 81002097.pdfA 7Z37-0305530.375.625 / .3752 Flanges / HublessReinforced Nylon / Steel221.3810.6090.2001.401 Call Us
A 6T 3-H22SF3720 81002097.pdfA 7Z37-0305530.375.625 / .3751 Flange / HublessReinforced Nylon / Steel221.3810.580.2001.401 Call Us
A 6T 3-H24DF3720 81002097.pdfA 7Z37-0305530.375.625 / .3752 Flanges / HublessReinforced Nylon / Steel241.5080.6090.2001.528 Call Us
A 6T 3-H24SF3720 81002097.pdfA 7Z37-0305530.375.625 / .3751 Flange / HublessReinforced Nylon / Steel241.5080.580.2001.528 Call Us
A 6T 3-H25DF3720 81002097.pdfA 7Z37-0305530.375.625 / .3752 Flanges / HublessReinforced Nylon / Steel251.5720.6090.2001.592 14
A 6T 3-H25SF3720 81002097.pdfA 7Z37-0305530.375.625 / .3751 Flange / HublessReinforced Nylon / Steel251.5720.580.2001.592 Call Us
A 6T 3-H26DF3720 81002097.pdfA 7Z37-0305530.375.625 / .3752 Flanges / HublessReinforced Nylon / Steel261.6350.6090.2001.655 Call Us
A 6T 3-H26SF3720 81002097.pdfA 7Z37-0305530.375.625 / .3751 Flange / HublessReinforced Nylon / Steel261.6350.580.2001.655 Call Us
A 6T 3-H27DF3720 81002097.pdfA 7Z37-0305530.375.625 / .3752 Flanges / HublessReinforced Nylon / Steel271.6990.6090.2001.719 Call Us
A 6T 3-H27SF3720 81002097.pdfA 7Z37-0305530.375.625 / .3751 Flange / HublessReinforced Nylon / Steel271.6990.580.2001.719 Call Us
A 6T 3-H28DF3720 81002097.pdfA 7Z37-0305530.375.625 / .3752 Flanges / HublessReinforced Nylon / Steel281.7630.6090.2001.783 Call Us
A 6T 3-H28SF3720 81002097.pdfA 7Z37-0305530.375.625 / .3751 Flange / HublessReinforced Nylon / Steel281.7630.580.2001.783 Call Us
A 6T 3-H29DF3720 81002097.pdfA 7Z37-0305530.375.625 / .3752 Flanges / HublessReinforced Nylon / Steel291.8260.6090.2001.846 Call Us
A 6T 3-H29SF3720 81002097.pdfA 7Z37-0305530.375.625 / .3751 Flange / HublessReinforced Nylon / Steel291.8260.580.2001.846 Call Us
A 6T 3-H30DF3720 81002097.pdfA 7Z37-0305530.375.625 / .3752 Flanges / HublessReinforced Nylon / Steel301.890.6090.2001.91 2
A 6T 3-H30SF3720 81002097.pdfA 7Z37-0305530.375.625 / .3751 Flange / HublessReinforced Nylon / Steel301.890.580.2001.91 Call Us
A 6T 3-H32DF3720 81002097.pdfA 7Z37-0305530.375.625 / .3752 Flanges / HublessReinforced Nylon / Steel322.0170.6090.2002.037 19
Page

Items 1-25 of 113

per page
View as Grid List
Set Descending Direction

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team