M-Type Shaftloc®

M-Type ShaftlocM-Type Shaftloc

PATENTED
SELF-LOCKING
VIBRATION-RESISTANT
NONMARRING OF SHAFT
INSTALLED WITH STANDARD TOOLS REUSABLE

MATERIAL: 416 Stainless Steel, Passivated

SPECIFICATIONS:
Used as a locking device for rigidly mounting mechanical components onto a shaft. Due to its asymmetric thread geometry, a large radial clamping force is produced when the nut is tightened. It is a precision, dynamically balanced product suitable for high-speed applications. This simple two-piece keyless fastener can be installed within seconds, reducing assembly costs. Tightening the nut causes the slotted sleeve to contract, gripping the shaft and clamping the part to the sleeve at the same time. Keyways and screws are now obsolete; can be installed on shafts with existing keyways.

Special sizes available upon request
 
Sold in Pairs

6 Items

per page
View as Grid List
Set Descending Direction

Scroll to view full table >>>

Product NameCatalog PDFBore Size (A)Dim. Across Flat (C)FinishHead Thickness (D)Length Of Nut (E)MaterialShank Diameter (B)Thread Length (L)StockPriceQtyAdd to Cart
A 7Z36-0842 81004007.pdf0.250.5Passivated0.150.27416 Stainless0.31250.42 1
A 7Z36-1260 81004007.pdf0.3750.75Passivated0.150.45416 Stainless0.50.6 16
A 7Z36-1671 81004007.pdf0.50.94Passivated0.20.56416 Stainless0.6250.71 41
A 7Z36M0612 80504004.pdf6 mm14 mmPassivated4 mm7 mm416 Stainless10 mm12 mm 61
A 7Z36M1016 80504004.pdf10 mm18 mmPassivated4 mm12 mm416 Stainless14 mm16 mm Call Us
A 7Z36M1218 80504004.pdf12 mm24 mmPassivated5 mm14 mm416 Stainless16 mm18 mm 42

6 Items

per page
View as Grid List
Set Descending Direction

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team