Double-Ended Shaftloc® Sleeves

Double-Ended Shaftloc® SleevesDouble-Ended Shaftloc® Sleeves

PATENTED
3/8 & 1/2 BORE

MATERIAL:
416 Stainless Steel

Double-Ended Shaftloc® Sleeves can be used
with Precision Ground Shafting,
Catalog Number A 7X 1- ... 

For Shaftloc® introduction and use, see technical notes.

3 Items

per page
View as Grid List
Set Descending Direction

Scroll to view full table >>>

Product NameCatalog PDFBore HousingBore (Shaftloc)Dim. Across FlatsMaterialShouder Width (w)StockPriceQtyAdd to Cart
A 7Z37-030553 81004003.pdf0.625 Inch0.375 Inch3/4 Inch416 Stainless Steel.52 - .62 70
A 7Z37-030578 81004003.pdf0.625 Inch0.375 Inch3/4 Inch416 Stainless Steel.75 - .85 3
A 7Z37-040670 81004003.pdf0.75 Inch0.5 Inch7/8 Inch416 Stainless Steel.72 - .83 27

3 Items

per page
View as Grid List
Set Descending Direction

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team