A-Type Shaftloc®

A-Type Shaftloc®A-Type Shaftloc®

PATENTED
SELF-LOCKING
VIBRATION-RESISTANT
INSTALLED WITH STANDARD TOOLS
REUSABLE

MATERIAL:
416 Stainless Steel, Passivated

SPECIFICATIONS:
These vibration-resistant fasteners employ asymmetric threads to self-lock. The two-piece unit uses the wedging action between the shallow thread inclines of the nut and bolt for self-locking when the nut encounters resistance. The nut turns freely until it contacts parts being clamped together and additional turns wedge them into a locked and vibration-resistant condition.

Special sizes available upon request.

Sold in Pairs

24 Items

per page
View as Grid List
Set Descending Direction

Scroll to view full table >>>

Product NameCatalog PDFDim. Across Flat (D)FinishHead Thickness (C)Length Of Nut (E)MaterialShank Length (L)Shoulder Dia. (A)Thread Length (B)StockPriceQtyAdd to Cart
A 7Z38-0812 81004008.pdf0.44 InchPassivated0.16 Inch0.23 Inch416 Stainless0.75 Inch0.25 Inch0.75 Inch Call Us
A 7Z38-0816 81004008.pdf0.44 InchPassivated0.16 Inch0.23 Inch416 Stainless1 Inch0.25 Inch0.75 Inch Call Us
A 7Z38-0820 81004008.pdf0.44 InchPassivated0.16 Inch0.23 Inch416 Stainless1.25 Inch0.25 Inch0.75 Inch Call Us
A 7Z38-1012 81004008.pdf0.5 InchPassivated0.2 Inch0.27 Inch416 Stainless0.75 Inch0.3125 Inch0.75 Inch Call Us
A 7Z38-1016 81004008.pdf0.5 InchPassivated0.2 Inch0.27 Inch416 Stainless1 Inch0.3125 Inch0.75 Inch Call Us
A 7Z38-1020 81004008.pdf0.5 InchPassivated0.2 Inch0.27 Inch416 Stainless1.25 Inch0.3125 Inch0.75 Inch Call Us
A 7Z38-1216 81004008.pdf0.56 InchPassivated0.29 Inch0.34 Inch416 Stainless1 Inch0.375 Inch1 Inch Call Us
A 7Z38-1220 81004008.pdf0.56 InchPassivated0.29 Inch0.34 Inch416 Stainless1.25 Inch0.375 Inch1 Inch Call Us
A 7Z38-1224 81004008.pdf0.56 InchPassivated0.29 Inch0.34 Inch416 Stainless1.5 Inch0.375 Inch1 Inch Call Us
A 7Z38-1620 81004008.pdf0.75 InchPassivated0.32 Inch0.45 Inch416 Stainless1.25 Inch0.5 Inch1.25 Inch Call Us
A 7Z38-1624 81004008.pdf0.75 InchPassivated0.32 Inch0.45 Inch416 Stainless1.5 Inch0.5 Inch1.25 Inch Call Us
A 7Z38-1628 81004008.pdf0.75 InchPassivated0.32 Inch0.45 Inch416 Stainless1.75 Inch0.5 Inch1.25 Inch Call Us
A 7Z38M0619 80504005.pdf10 mmPassivated4 mm6.1 mm416 Stainless19 mm6.5 mm19 mm Call Us
A 7Z38M0625 80504005.pdf10 mmPassivated4 mm6.1 mm416 Stainless25 mm6.5 mm19 mm Call Us
A 7Z38M0632 80504005.pdf10 mmPassivated4 mm6.1 mm416 Stainless32 mm6.5 mm19 mm Call Us
A 7Z38M0820 80504005.pdf14 mmPassivated5 mm7 mm416 Stainless20 mm8 mm20 mm Call Us
A 7Z38M0825 80504005.pdf14 mmPassivated5 mm7 mm416 Stainless25 mm8 mm20 mm Call Us
A 7Z38M0832 80504005.pdf14 mmPassivated5 mm7 mm416 Stainless32 mm8 mm20 mm Call Us
A 7Z38M1025 80504005.pdf16 mmPassivated7 mm8.9 mm416 Stainless25 mm10 mm25 mm Call Us
A 7Z38M1032 80504005.pdf16 mmPassivated7 mm8.9 mm416 Stainless32 mm10 mm25 mm Call Us
A 7Z38M1038 80504005.pdf16 mmPassivated7 mm8.9 mm416 Stainless38 mm10 mm25 mm Call Us
A 7Z38M1332 80504005.pdf18 mmPassivated8 mm11.7 mm416 Stainless32 mm13 mm32 mm Call Us
A 7Z38M1338 80504005.pdf18 mmPassivated8 mm11.7 mm416 Stainless38 mm13 mm32 mm Call Us
A 7Z38M1345 80504005.pdf18 mmPassivated8 mm11.7 mm416 Stainless45 mm13 mm32 mm Call Us

24 Items

per page
View as Grid List
Set Descending Direction

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team