- Gears, Differentials, Racks & Pinions
- Synchronous Drive Belts, Pulleys, & Cables
- Couplings, Flexible Shafts, & Universal Joints
- Chains & Sprockets
- Shafts & Shaft Accessories
- Bearings & Linear Motion Components
- Motors, Gearheads, & Motion Control
- Speed Reducers & Right Angle Drives
- Hardware
- Miscellaneous Components
- Linear Guide Systems
- Clutches & Brakes
- Vibration & Shock Mounts
Shaftloc® - Sleeves, Pulleys & Accessories
Shaftloc® makes keyways and screws obsolete – mount hubless gears, sprockets, pulleys, cams, or any thin-walled components onto a shaft quickly and easily.
Shaftloc® is a patented self-locking device used to rigidly mount mechanical components onto a rotary shaft. Due to its asymmetric thread geometry, a large radial clamping force is produced when the nut is tightened. It is a precision, dynamically balanced product suitable for high-speed applications. The simple 2-piece keyless fastener can be installed within seconds, reducing assembly costs. Tightening the nut causes the slotted sleeve to contract, gripping the shaft and clamping the part to the sleeve at the same time.
- Simplicity of design – only two parts
- Easy repositioning or synchronizing of rotating components
- Applicable to small shaft diameters
- Ease of assembly - reusable
- Self-locking
- Vibration resistant
- Low-cost


Shaftloc® fasteners are available in various styles, double-ended, single-ended, M-type and
A-type and can be used with precision ground shafting.
SDP/SI manufactures the following molded pulleys for use with Shaftloc®:
- HTD® pulleys, A 6T23-H… Series, 3 mm, single or double flange, 30 – 72 grooves
- HTD® pulleys, A 6T25-H… Series, 5 mm, single or double flange, 19 – 80 grooves
- L pulleys, A 6T 4-H… Series, 3/8” pitch, single flange, 10 – 32 grooves
- XL pulleys, A 6T 3-H… Series, 1/5” pitch, single or double flange, 18 – 60 grooves



Technical Resources
Videos
Center Distance Designer
Engineering Capabilities