Shaft Supports

BASE-MOUNTED SHAFT SUPPORT


FLANGE-MOUNTED SHAFT SUPPORT

Shaft SupportsShaft Supports

BASE MOUNT SHAFT SUPPORT
FLANGE MOUNT SHAFT SUPPORT

MATERIAL:
Housing:
Cast Aluminum
Clamping Screw (Supplied):  Steel

13 Items

per page
View as Grid List
Set Descending Direction

Scroll to view full table >>>

Product NameCatalog PDFApproximate Size (l x h x s)Bore SizeClamping ScrewsDistance Between Holes (l)MaterialMounting Hole Dia. (d or d₁ )Mounting ScrewsSupport StyleStockPriceQtyAdd to Cart
S61SFAM101024 80504025.pdf43 / 24 / 1010 mmM432Cast Aluminum5.5M5Flange Mount Call Us
S61SFAM121328 80504025.pdf47 / 28 / 1312 mmM436Cast Aluminum5.5M5Flange Mount 2
S61SFAM161631 80504025.pdf50 / 31 / 1616 mmM440Cast Aluminum5.5M5Flange Mount 3
S61SFAM202037 80504025.pdf60 / 37 / 2020 mmM548Cast Aluminum7M6Flange Mount Call Us
S61SFAM252542 80504025.pdf70 / 42 / 2525 mmM556Cast Aluminum7M6Flange Mount 7
S64SBAM101433 80504025.pdf42 / 33 / 1410 mmM432Cast Aluminum5.5M5Base Mount 1
S64SBAM121438 80504025.pdf42 / 38 / 1412 mmM432Cast Aluminum5.5M5Base Mount Call Us
S64SBAM161644 80504025.pdf48 / 44 / 1616 mmM438Cast Aluminum5.5M5Base Mount 2
S64SBAM202051 80504025.pdf60 / 51 / 2020 mmM545Cast Aluminum6.6M6Base Mount Call Us
S64SBAM252460 80504025.pdf70 / 60 / 2425 mmM656Cast Aluminum6.6M6Base Mount Call Us
S64SBAM302870 80504025.pdf84 / 70 / 2830 mmM664Cast Aluminum9M8Base Mount Call Us
S64SBAM403696 80504025.pdf114 / 96 / 3640 mmM890Cast Aluminum11M10Base Mount Call Us
S64SBAM5040C0 80504025.pdf126 / 120 / 4050 mmM12100Cast Aluminum14M12Base Mount Call Us

13 Items

per page
View as Grid List
Set Descending Direction

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team