Shaft Reducers & Extenders

Pin-Type Shaft Reducers & ExtendersPin-Type Shaft Reducers & Extenders

PIN-TYPE HUB
FAIRLOC HUB (Precision)

MATERIAL: 303 Stainless Steel

Other bore sizes and finishes available on special order

Fairloc® hubs require controlled shaft tolerances.
Suggested clearance fit between the bore and shaft is .0001/.0008.

Page

Items 1-25 of 87

per page
View as Grid List
Set Descending Direction

Scroll to view full table >>>

Product NameCatalog PDFBore DepthBore SizeConfigurationMaterialOutside DiameterOverall LengthShaft Dia.Shaft LengthStockPriceQtyAdd to Cart
A 7X 3-0808A 81004021.pdf0.438 Inch0.25 InchPin Type303 Stainless Steel0.5 Inch1.125 Inch0.25 Inch5/8 Inch 13
A 7X 3-0808B 81004021.pdf0.438 Inch0.25 InchPin Type303 Stainless Steel0.5 Inch1.75 Inch0.25 Inch1-1/4 Inch 44
A 7X 3-0808C 81004021.pdf0.375 Inch0.25 InchPin Type303 Stainless Steel0.5 Inch1.125 Inch0.25 Inch5/8 Inch 27
A 7X 3-0808D 81004021.pdf0.375 Inch0.25 InchPin Type303 Stainless Steel0.5 Inch1.75 Inch0.25 Inch1-1/4 Inch 3
A 7X 3-0810A 81004021.pdf0.438 Inch0.25 InchPin Type303 Stainless Steel0.5 Inch1.125 Inch0.3125 Inch5/8 Inch 9
A 7X 3-0810B 81004021.pdf0.438 Inch0.25 InchPin Type303 Stainless Steel0.5 Inch1.75 Inch0.3125 Inch1-1/4 Inch 11
A 7X 3-0810C 81004021.pdf0.375 Inch0.25 InchPin Type303 Stainless Steel0.5 Inch1.125 Inch0.3125 Inch5/8 Inch 27
A 7X 3-0810D 81004021.pdf0.375 Inch0.25 InchPin Type303 Stainless Steel0.5 Inch1.75 Inch0.3125 Inch1-1/4 Inch Call Us
A 7X 3-0812A 81004021.pdf0.438 Inch0.25 InchPin Type303 Stainless Steel0.5 Inch1.125 Inch0.375 Inch5/8 Inch 7
A 7X 3-0812B 81004021.pdf0.438 Inch0.25 InchPin Type303 Stainless Steel0.5 Inch1.75 Inch0.375 Inch1-1/4 Inch Call Us
A 7X 3-0812C 81004021.pdf0.375 Inch0.25 InchPin Type303 Stainless Steel0.5 Inch1.125 Inch0.375 Inch5/8 Inch 28
A 7X 3-0812D 81004021.pdf0.375 Inch0.25 InchPin Type303 Stainless Steel0.5 Inch1.75 Inch0.375 Inch1-1/4 Inch 40
A 7X 3-0814A 81004021.pdf0.438 Inch0.25 InchPin Type303 Stainless Steel0.5 Inch1.125 Inch0.4375 Inch5/8 Inch Call Us
A 7X 3-0814B 81004021.pdf0.438 Inch0.25 InchPin Type303 Stainless Steel0.5 Inch1.75 Inch0.4375 Inch1-1/4 Inch 89
A 7X 3-0814C 81004021.pdf0.375 Inch0.25 InchPin Type303 Stainless Steel0.5 Inch1.125 Inch0.4375 Inch5/8 Inch Call Us
A 7X 3-0814D 81004021.pdf0.375 Inch0.25 InchPin Type303 Stainless Steel0.5 Inch1.75 Inch0.4375 Inch1-1/4 Inch 37
A 7X 3-0816A 81004021.pdf0.438 Inch0.25 InchPin Type303 Stainless Steel0.5 Inch1.125 Inch0.5 Inch5/8 Inch 43
A 7X 3-0816B 81004021.pdf0.438 Inch0.25 InchPin Type303 Stainless Steel0.5 Inch1.75 Inch0.5 Inch1-1/4 Inch 22
A 7X 3-0816C 81004021.pdf0.375 Inch0.25 InchPin Type303 Stainless Steel0.5 Inch1.125 Inch0.5 Inch5/8 Inch 24
A 7X 3-0816D 81004021.pdf0.375 Inch0.25 InchPin Type303 Stainless Steel0.5 Inch1.75 Inch0.5 Inch1-1/4 Inch 67
A 7X 3-1208A 81004021.pdf0.438 Inch0.375 InchPin Type303 Stainless Steel0.563 Inch1.125 Inch0.25 Inch5/8 Inch 7
A 7X 3-1208B 81004021.pdf0.438 Inch0.375 InchPin Type303 Stainless Steel0.563 Inch1.75 Inch0.25 Inch1-1/4 Inch Call Us
A 7X 3-1208C 81004021.pdf0.375 Inch0.375 InchPin Type303 Stainless Steel0.563 Inch1.125 Inch0.25 Inch5/8 Inch 8
A 7X 3-1208D 81004021.pdf0.375 Inch0.375 InchPin Type303 Stainless Steel0.563 Inch1.75 Inch0.25 Inch1-1/4 Inch 7
A 7X 3-1210A 81004021.pdf0.438 Inch0.375 InchPin Type303 Stainless Steel0.563 Inch1.125 Inch0.3125 Inch5/8 Inch Call Us
Page

Items 1-25 of 87

per page
View as Grid List
Set Descending Direction

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team