Set Screw Shaft Collars

Set Screw CollarsSet Screw Collars

HEAVY-DUTY (Inch)

MATERIAL:
Carbon Steel, Zinc Plated or 303 Stainless Steel, Clear Passivated


LIGHT- & HEAVY-DUTY (Metric)
EQUIVALENT TO DIN 705A


MATERIAL:
Light-Duty: Steel, Oiled
Heavy-Duty: Steel, Zinc Plated or 303 Stainless Steel, Clear Passivated

SPECIFICATION:
Width tolerances from
3.5 to 6 mm ± 0.15
  8 & 10 mm ± 0.18
         12 mm ± 0.22

Page

Items 1-25 of 93

per page
View as Grid List
Set Descending Direction

Scroll to view full table >>>

Product NameCatalog PDFBore SizeBore Tolerance (+)Collar StyleMaterialOutside DiameterOverall WidthStockPriceQtyAdd to Cart
A 7C 2-11204A 81004018.pdf0.126 Inch0.003Plain CollarCarbon Steel0.376 Inch0.26 Inch 8
A 7C 2-11406 81004018.pdf0.1875 Inch0.003Plain CollarCarbon Steel0.4375 Inch0.25 Inch 14
A 7C 2-11608 81004018.pdf0.25 Inch0.003Plain CollarCarbon Steel0.5 Inch0.3125 Inch 11
A 7C 2-12010 81004018.pdf0.3125 Inch0.003Plain CollarCarbon Steel0.625 Inch0.3125 Inch 4
A 7C 2-12412 81004018.pdf0.375 Inch0.003Plain CollarCarbon Steel0.75 Inch0.375 Inch 9
A 7C 2-12814 81004018.pdf0.4375 Inch0.003Plain CollarCarbon Steel0.875 Inch0.4375 Inch Call Us
A 7C 2-13216 81004018.pdf0.5 Inch0.003Plain CollarCarbon Steel1 Inch0.4375 Inch 11
A 7C 2-13218 81004018.pdf0.5625 Inch0.003Plain CollarCarbon Steel1 Inch0.4375 Inch Call Us
A 7C 2-13620 81004018.pdf0.625 Inch0.003Plain CollarCarbon Steel1.125 Inch0.5 Inch 3
A 7C 2-14022 81004018.pdf0.6875 Inch0.003Plain CollarCarbon Steel1.25 Inch0.5625 Inch Call Us
A 7C 2-14024 81004018.pdf0.75 Inch0.003Plain CollarCarbon Steel1.25 Inch0.5625 Inch 6
A 7C 2M107030 80504020.pdf3 Plain CollarSteel, Oiled 5 Call Us
A 7C 2M108040 80504020.pdf4 Plain CollarSteel, Oiled 5 167
A 7C 2M110050 80504020.pdf5 Plain CollarSteel, Oiled 6 1512
A 7C 2M112060 80504020.pdf6 Plain CollarSteel, Oiled 8 143
A 7C 2M112070 80504020.pdf7 Plain CollarSteel, Oiled 8 Call Us
A 7C 2M116080 80504020.pdf8 Plain CollarSteel, Oiled 8 27
A 7C 2M120100 80504020.pdf10 Plain CollarSteel, Oiled 10 10
A 7C 2M120110 80504020.pdf11 Plain CollarSteel, Oiled 10 Call Us
A 7C 2M122120 80504020.pdf12 Plain CollarSteel, Oiled 12 Call Us
A 7C 2M125140 80504020.pdf14 Plain CollarSteel, Oiled 12 70
A 7C 2M125150 80504020.pdf15 Plain CollarSteel, Oiled 12 21
A 7C 2M128160 80504020.pdf16 Plain CollarSteel, Oiled 12 3
A 7X 2-10802 81004018.pdf0.0625 Inch0.003Plain CollarStainless Steel0.25 Inch0.118 Inch 6
A 7X 2-11203 81004018.pdf0.0938 Inch0.003Plain CollarStainless Steel0.375 Inch0.118 Inch 50
Page

Items 1-25 of 93

per page
View as Grid List
Set Descending Direction

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team