Fairloc® Shaft Collars


Fairloc® is the better way to fasten rotating components. It solves phasing, timing,
positioning and frequent removal problems.

Download the white paper below, for more information on Fairloc.

WITH INTEGRAL BEARING SHIM SPACER

MATERIAL:
Brass, Black Oxide Finish
303 Stainless Steel

FEATURES:

  • No shim spacers required.
  • Used to preload bearing.
  • Fairloc® eliminates marred shafts.
  • More holding strength than set screw collars.
Fairloc Shaft CollarsFairloc Shaft Collars
Page

Items 1-25 of 36

per page
View as Grid List
Set Descending Direction

Scroll to view full table >>>

Product NameCatalog PDFBore Size (B)Bore Size ToleranceCollar StyleMaterialOutside Dia. (O.D.)Overall Width (L)StockPriceQtyAdd to Cart
S25FB9-PC12015 81004016.pdf0.12 Inch0.001 InchFairloc Shaft CollarBrass With Black Ox0.433 Inch0.276 Inch Call Us
S25FB9-PC12515 81004016.pdf0.125 Inch0.001 InchFairloc Shaft CollarBrass With Black Ox0.433 Inch0.276 Inch 3
S25FB9-PC18715 81004016.pdf0.1875 Inch0.001 InchFairloc Shaft CollarBrass With Black Ox0.495 Inch0.276 Inch 61
S25FB9-PC25021 81004016.pdf0.25 Inch0.001 InchFairloc Shaft CollarBrass With Black Ox0.63 Inch0.354 Inch 115
S25FB9-PC31227 81004016.pdf0.3125 Inch0.001 InchFairloc Shaft CollarBrass With Black Ox0.87 Inch0.433 Inch Call Us
S25FB9-PC37527 81004016.pdf0.375 Inch0.001 InchFairloc Shaft CollarBrass With Black Ox0.87 Inch0.433 Inch Call Us
S25FB9-PC50031 81004016.pdf0.5 Inch0.001 InchFairloc Shaft CollarBrass With Black Ox0.984 Inch0.433 Inch 48
S25FB9-PC62537 81004016.pdf0.625 Inch0.001 InchFairloc Shaft CollarBrass With Black Ox1.181 Inch0.551 Inch Call Us
S25FB9-PC75047 81004016.pdf0.75 Inch0.001 InchFairloc Shaft CollarBrass With Black Ox1.496 Inch0.63 Inch 24
S25FB9MPC0311 80504018.pdf  Fairloc Shaft CollarBrass-Black Oxide Finish   40
S25FB9MPC0412 80504018.pdf  Fairloc Shaft CollarBrass-Black Oxide Finish   Call Us
S25FB9MPC0516 80504018.pdf  Fairloc Shaft CollarBrass-Black Oxide Finish   Call Us
S25FB9MPC0616 80504018.pdf  Fairloc Shaft CollarBrass-Black Oxide Finish   29
S25FB9MPC0822 80504018.pdf  Fairloc Shaft CollarBrass-Black Oxide Finish   27
S25FB9MPC1025 80504018.pdf  Fairloc Shaft CollarBrass-Black Oxide Finish   30
S25FB9MPC1225 80504018.pdf  Fairloc Shaft CollarBrass-Black Oxide Finish   25
S25FB9MPC1530 80504018.pdf  Fairloc Shaft CollarBrass-Black Oxide Finish   Call Us
S25FB9MPC2038 80504018.pdf  Fairloc Shaft CollarBrass-Black Oxide Finish   25
S25FY9-PC12015 81004016.pdf0.12 Inch0.001 InchFairloc Shaft CollarStainless Steel0.433 Inch0.276 Inch 30
S25FY9-PC12515 81004016.pdf0.125 Inch0.001 InchFairloc Shaft CollarStainless Steel0.433 Inch0.276 Inch 15
S25FY9-PC18715 81004016.pdf0.1875 Inch0.001 InchFairloc Shaft CollarStainless Steel0.495 Inch0.276 Inch 12
S25FY9-PC25021 81004016.pdf0.25 Inch0.001 InchFairloc Shaft CollarStainless Steel0.63 Inch0.354 Inch 1
S25FY9-PC31227 81004016.pdf0.3125 Inch0.001 InchFairloc Shaft CollarStainless Steel0.87 Inch0.433 Inch 5
S25FY9-PC37527 81004016.pdf0.375 Inch0.001 InchFairloc Shaft CollarStainless Steel0.87 Inch0.433 Inch 38
S25FY9-PC50031 81004016.pdf0.5 Inch0.001 InchFairloc Shaft CollarStainless Steel0.984 Inch0.433 Inch Call Us
Page

Items 1-25 of 36

per page
View as Grid List
Set Descending Direction

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team