Nut Type Potentiometer Shaft Locks

Nut Type Potentiometer Shaft LocksNut Type Potentiometer Shaft Locks

NUT TYPE
SPLIT HUB

MATERIAL:
Brass

FINISH:
Bright Alloy

2 Items

per page
View as Grid List
Set Descending Direction

Scroll to view full table >>>

Product NameCatalog PDFDimension Across Flats (D)Dimension Across Flats (E)Fig. #FinishLength (B)MaterialThreadStockPriceQtyAdd to Cart
A 9B42-B132 79004011.pdf0.375 Inch0.375 Inch1Bright Alloy0.4375 InchBrass1/4-32 Inch Call Us
A 9B42-B332 79004011.pdf0.5 Inch0.4375 Inch1Bright Alloy0.5 InchBrass3/8-32 Inch 21

2 Items

per page
View as Grid List
Set Descending Direction

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team