Partially Threaded Square Hole Sleeves

Partially Threaded Square Hole SleevesPartially Threaded Square Hole Sleeves
Partially Threaded Square Hole SleevePartially Threaded Square Hole Sleeve

THREADED

MATERIAL:
C.R.S. 1117 (May be Case-Hardened)

CONCENTRICITY:
.003 T.I.R. Between O.D & Square Hole

SPECIFICATION:
Square Hole Sleeves are available in two styles:
1. One with a tapped hole at one end to receive a back-up screw which we supply.

2. One with a squared hole end to end without thread or back-up screw.

Sleeves also may be ordered with .015 grinding stock on O.D., if desired. Add “G” to catalog number. Tolerance is the same as on standard O.D.

12 Items

per page
View as Grid List
Set Descending Direction

Scroll to view full table >>>

Product NameCatalog PDFHole SizeLengthMaterialOutside DiameterThread DepthThread Size (#)Tool Bit SizesStockPriceQtyAdd to Cart
A 7C19-T012 79004024.pdf0.128 (+/-0.001) SQ0.751117 Carbon Steel0.2190.25#10 - 320.125 SQ Call Us
A 7C19-T018 79004024.pdf0.1915 (+/-0.001) SQ1.51117 Carbon Steel0.3130.4381/4-280.1875 SQ Call Us
A 7C19-T025 79004024.pdf0.255 (+/-0.001) SQ21117 Carbon Steel0.4380.55/16-240.25 SQ 4
A 7C19-T031 79004024.pdf0.3175 (+/-0.001) SQ2.251117 Carbon Steel0.50.5633/8-240.3125 SQ Call Us
A 7C19-T037 79004024.pdf0.38 (+/-0.001) SQ2.51117 Carbon Steel0.5940.6251/2-200.375 SQ Call Us
A 7C19-T043 79004024.pdf0.4425 (+/-0.001) SQ2.6251117 Carbon Steel0.6880.6251/2-200.4375 SQ Call Us
A 7C19-T050 79004024.pdf0.505 (+/-0.001) SQ2.751117 Carbon Steel0.7810.6255/8-180.5 SQ Call Us
A 7C19-T062 79004024.pdf0.63 (+/-0.001) SQ3.251117 Carbon Steel0.93813/4-160.625 SQ Call Us
A 7C19-T075 79004024.pdf0.755 (+/-0.001) SQ41117 Carbon Steel1.12511-140.75 SQ 1
A 7C19-T087 79004024.pdf0.88 (+/-0.001) SQ41117 Carbon Steel1.31311-140.875 SQ Call Us
A 7C19-T100 79004024.pdf1.008 (+/-0.001) SQ51117 Carbon Steel1.51.51-1/8 - 121 SQ Call Us
A 7C19-T125 79004024.pdf1.26 (+/-0.001) SQ51117 Carbon Steel21.51-1/2 - 121.25 SQ Call Us

12 Items

per page
View as Grid List
Set Descending Direction

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team