Locking Hub Bushings

Locking Hub BushingsLocking Hub Bushings

FITS COMPONENTS WITH LIMITED HUB O.D.
ELIMINATES KEYS OR SPLINES IMPROVES FIT
CONCENTRICITY DEFINED AXIAL HUB POSITION
EASY AXIAL OR ANGULAR TIMING

MATERIAL:
Inner Body: Steel
Outer Sleeve: Steel
Socket Head Screws: Alloy Steel, Black Oxide Finish

SPECIFICATION:
Tolerance of shaft diameter and mating mounted
component bore is ± .0010.

16 Items

per page
View as Grid List
Set Descending Direction

Scroll to view full table >>>

Product NameCatalog PDFBore SizeL1L2Length Of Body (L)Locking ScrewMaterialMax. Torque (lb-in)Mounting Dia.Outside Dia. (D)Screw Tighten Torque (lb.in.)StockPriceQtyAdd to Cart
S21HSC-250094650 79004005.pdf0.25 Inch0.516 Inch0.394 Inch0.65 Inch3 (M4)Carbon Steel167 lb-in0.8125 Inch0.938 Inch36.1 lb-in Call Us
S21HSC-313106650 79004005.pdf0.3125 Inch0.516 Inch0.394 Inch0.65 Inch3 (M4)Carbon Steel246 lb-in0.875 Inch1 Inch42.5 lb-in 1
S21HSC-375106650 79004005.pdf0.375 Inch0.516 Inch0.394 Inch0.65 Inch3 (M4)Carbon Steel295 lb-in0.9375 Inch1.063 Inch42.5 lb-in Call Us
S21HSC-500119650 79004005.pdf0.5 Inch0.516 Inch0.394 Inch0.65 Inch4 (M4)Carbon Steel524 lb-in1.0625 Inch1.188 Inch42.5 lb-in 5
S21HSC-625131807 79004005.pdf0.625 Inch0.594 Inch0.472 Inch0.807 Inch6 (M4)Carbon Steel983 lb-in1.1875 Inch1.313 Inch42.5 lb-in Call Us
S21HSC-750144807 79004005.pdf0.75 Inch0.594 Inch0.472 Inch0.807 Inch6 (M4)Carbon Steel1179 lb-in1.3125 Inch1.438 Inch42.5 lb-in Call Us
S21HSC-875175984 79004005.pdf0.875 Inch0.754 Inch0.591 Inch0.984 Inch6 (M5)Carbon Steel2664 lb-in1.5625 Inch1.75 Inch87 lb-in Call Us
S21HSC-A00188984 79004005.pdf1 Inch0.754 Inch0.591 Inch0.984 Inch8 (M5)Carbon Steel3449 lb-in1.6875 Inch1.875 Inch87 lb-in Call Us
S21HSCM062024 80504009.pdf 13.1 mm10 mm        Call Us
S21HSCM082225 80504009.pdf 13.1 mm10 mm        3
S21HSCM102427 80504009.pdf 13.1 mm10 mm        Call Us
S21HSCM122730 80504009.pdf 13.1 mm10 mm        2
S21HSCM153033 80504009.pdf 15.1 mm12 mm        Call Us
S21HSCM163033 80504009.pdf 15.1 mm12 mm        2
S21HSCM204045 80504009.pdf 19.2 mm15 mm        Call Us
S21HSCM254348 80504009.pdf 19.2 mm15 mm        2

16 Items

per page
View as Grid List
Set Descending Direction

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team