Friction-Grip Locking Hub Bushings

Friction-Grip Locking Hub BushingsFriction-Grip Locking Hub Bushings

THREE-PIECE FRICTION GRIP CONSTRUCTION CONNECTS 
ROTATING COMPONENT TO SHAFT TRANSMITS HIGH TORQUE 
WITHOUT KEYWAYS 

MATERIAL: Carbon Steel
FINISH: Nickel Plated 

SPECIFICATIONS: 
Tolerance of mating shaft diameter (h8): 
           6 mm 0/-0.018 
  7 to 10 mm 0/-0.022 
12 to 18 mm 0/-0.027 
           20 mm 0/-0.033 

Tolerance of mating bore of mounted component (H7): 
12 to 18 mm +0.018/0 
20 to 28 mm +0.021/0 

Configuration and number of cap screws and
tapped holes varies depending on catalog number.

11 Items

per page
View as Grid List
Set Descending Direction

Scroll to view full table >>>

Product NameCatalog PDFAllowable Axial Force (N)Mating Bore (D₂)Mating Shaft Dia.MAX. TORQUE (N.M)Nominal Bore Size (d)Tighten ScrewsTightening Torque (N•m)StockPriceQtyAdd to Cart
S21AMYM062524 80504008.pdf194812mm (+.018/-.000)6mm (+.000/-.018)662-M42 Call Us
S21AMYM072524 80504008.pdf194812mm (+.018/-.000)7mm (+.000/-.022)772-M42 Call Us
S21AMYM082828 80504008.pdf589815mm (+.018/-.000)8mm (+.000/-.022)2383-M44 1
S21AMYM092828 80504008.pdf589815mm (+.018/-.000)9mm (+.000/-.022)2693-M44 Call Us
S21AMYM103128 80504008.pdf589818mm (+.018/-.000)10mm (+.000/-.022)29103-M44 1
S21AMYM123328 80504008.pdf779820mm (+.021/-.000)12mm (+.000/-.027)47122-M44 Call Us
S21AMYM143528 80504008.pdf779822mm (+.021/-.000)14mm (+.000/-.027)55142-M44 Call Us
S21AMYM153934 80504008.pdf1270023mm (+.021/-.000)15mm (+.000/-.027)95152-M58 Call Us
S21AMYM164034 80504008.pdf1270024mm (+.021/-.000)16mm (+.000/-.027)100162-M58 Call Us
S21AMYM184234 80504008.pdf1270026mm (+.021/-.000)18mm (+.000/-.027)110182-M58 1
S21AMYM204434 80504008.pdf1270028mm (+.021/-.000)20mm (+.000/-.033)130202-M58 Call Us

11 Items

per page
View as Grid List
Set Descending Direction

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team