Metric-To-Metric Bore Reducers

Metric-To-Metric Bore ReducersMetric-To-Metric Bore Reducers

MATERIAL:
Aluminum

INSTALLATION RECOMMENDATIONS:
S = set screw positions in hub
C = for single set screw fastening
T = for tangential screw in clamp hub

SPECIFICATIONS:
Bore reducers with thicker walls may have slot extending into opposite wall for additional flexibility. D and d tolerances are maintained before slitting.

Metric-To-Metric Bore ReducersMetric-To-Metric Bore Reducers
Page

Items 1-25 of 37

per page
View as Grid List
Set Descending Direction

Scroll to view full table >>>

Product NameCatalog PDFApproximate Groove Depth (g)Approximate Width Of SlotBore Size (d)Length (L)MaterialOutside Dia. (D)StockPriceQtyAdd to Cart
A 7A30M060309 80504012.pdf0.635 mm0.397 mm3 mm9 MM (.354")Aluminum Alloy6 mm 31
A 7A30M060312 80504012.pdf0.635 mm0.397 mm3 mm12 MM (.472")Aluminum Alloy6 mm 12
A 7A30M060409 80504012.pdf0 mm0.794 mm4 mm9 MM (.354")Aluminum Alloy6 mm 35
A 7A30M060412 80504012.pdf0 mm0.794 mm4 mm12 MM (.472")Aluminum Alloy6 mm 91
A 7A30M060509 80504012.pdf0 mm0.794 mm5 mm9 MM (.354")Aluminum Alloy6 mm 94
A 7A30M060512 80504012.pdf0 mm0.794 mm5 mm12 MM (.472")Aluminum Alloy6 mm 111
A 7A30M080412 80504012.pdf0 mm0.794 mm4 mm12 MM (.472")Aluminum Alloy8 mm 1
A 7A30M080416 80504012.pdf0 mm0.794 mm4 mm16 MM (.625")Aluminum Alloy8 mm 128
A 7A30M080512 80504012.pdf0 mm0.794 mm5 mm12 MM (.472")Aluminum Alloy8 mm 58
A 7A30M080516 80504012.pdf0 mm0.794 mm5 mm16 MM (.625")Aluminum Alloy8 mm 53
A 7A30M080612 80504012.pdf0 mm0.794 mm6 mm12 MM (.472")Aluminum Alloy8 mm 141
A 7A30M080616 80504012.pdf0 mm0.794 mm6 mm16 MM (.625")Aluminum Alloy8 mm 21
A 7A30M100512 80504012.pdf0 mm0.794 mm5 mm12 MM (.472")Aluminum Alloy10 mm 32
A 7A30M100516 80504012.pdf0 mm0.794 mm5 mm16 MM (.625")Aluminum Alloy10 mm 4
A 7A30M100522 80504012.pdf0 mm0.794 mm5 mm22 MM (.865")Aluminum Alloy10 mm 14
A 7A30M100612 80504012.pdf0 mm0.794 mm6 mm12 MM (.472")Aluminum Alloy10 mm 84
A 7A30M100616 80504012.pdf0 mm0.794 mm6 mm16 MM (.625")Aluminum Alloy10 mm 85
A 7A30M100622 80504012.pdf0 mm0.794 mm6 mm22 MM (.865")Aluminum Alloy10 mm 50
A 7A30M100812 80504012.pdf0 mm0.794 mm8 mm12 MM (.472")Aluminum Alloy10 mm 43
A 7A30M100816 80504012.pdf0 mm0.794 mm8 mm16 MM (.625")Aluminum Alloy10 mm 41
A 7A30M100822 80504012.pdf0 mm0.794 mm8 mm22 MM (.865")Aluminum Alloy10 mm 3
A 7A30M120622 80504012.pdf1.27 mm0.794 mm6 mm22 MM (.865")Aluminum Alloy12 mm 18
A 7A30M120635 80504012.pdf1.27 mm0.794 mm6 mm35 MM (1.377")Aluminum Alloy12 mm 21
A 7A30M120822 80504012.pdf0.889 mm1.191 mm8 mm22 MM (.865")Aluminum Alloy12 mm 1
A 7A30M120835 80504012.pdf0.889 mm1.191 mm8 mm35 MM (1.377")Aluminum Alloy12 mm 28
Page

Items 1-25 of 37

per page
View as Grid List
Set Descending Direction

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team