Inch-To-Inch Bore Reducers

Inch-To-Inch Bore ReducersInch-To-Inch Bore Reducers

MATERIAL:
Aluminum

INSTALLATION RECOMMENDATIONS:
S = set screw positions in hub
C = for single set screw fastening
T = for tangential screw in clamp hub

SPECIFICATIONS:
Bore reducers with thicker walls may have a slot extending into opposite wall for additional flexibility. O.D. and I.D. tolerances are maintained before slitting.

Page

Items 1-25 of 49

per page
View as Grid List
Set Descending Direction

Scroll to view full table >>>

Product NameCatalog PDFBore Size (I.D.)Groove Depth (G)Length (L)MaterialOutside Dia. (O.D.)Width Of GrooveStockPriceQtyAdd to Cart
A 7A30-251203 81004024.pdf0.125 Inch0.025 (0=none)0.375 InchAluminum Alloy0.25 Inch0.016 Inch 92
A 7A30-251204 81004024.pdf0.125 Inch0.025 (0=none)0.5 InchAluminum Alloy0.25 Inch0.016 Inch 14
A 7A30-251205 81004024.pdf0.125 Inch0.025 (0=none)0.625 InchAluminum Alloy0.25 Inch0.016 Inch 47
A 7A30-251803 81004024.pdf0.1875 Inch0 (0=none)0.375 InchAluminum Alloy0.25 Inch0.031 Inch 11
A 7A30-251804 81004024.pdf0.1875 Inch0 (0=none)0.5 InchAluminum Alloy0.25 Inch0.031 Inch 38
A 7A30-251805 81004024.pdf0.1875 Inch0 (0=none)0.625 InchAluminum Alloy0.25 Inch0.031 Inch 60
A 7A30-311803 81004024.pdf0.1875 Inch0.025 (0=none)0.375 InchAluminum Alloy0.3125 Inch0.031 Inch 133
A 7A30-311804 81004024.pdf0.1875 Inch0.025 (0=none)0.5 InchAluminum Alloy0.3125 Inch0.031 Inch 18
A 7A30-311805 81004024.pdf0.1875 Inch0.025 (0=none)0.625 InchAluminum Alloy0.3125 Inch0.031 Inch Call Us
A 7A30-311806 81004024.pdf0.1875 Inch0.025 (0=none)0.75 InchAluminum Alloy0.3125 Inch0.031 Inch 12
A 7A30-311807 81004024.pdf0.1875 Inch0.025 (0=none)0.875 InchAluminum Alloy0.3125 Inch0.031 Inch 48
A 7A30-312503 81004024.pdf0.25 Inch0 (0=none)0.375 InchAluminum Alloy0.3125 Inch0.031 Inch 36
A 7A30-312504 81004024.pdf0.25 Inch0 (0=none)0.5 InchAluminum Alloy0.3125 Inch0.031 Inch 13
A 7A30-312505 81004024.pdf0.25 Inch0 (0=none)0.625 InchAluminum Alloy0.3125 Inch0.031 Inch 5
A 7A30-312506 81004024.pdf0.25 Inch0 (0=none)0.75 InchAluminum Alloy0.3125 Inch0.031 Inch 35
A 7A30-312507 81004024.pdf0.25 Inch0 (0=none)0.875 InchAluminum Alloy0.3125 Inch0.031 Inch 23
A 7A30-372504 81004024.pdf0.25 Inch0 (0=none)0.5 InchAluminum Alloy0.375 Inch0.031 Inch 65
A 7A30-372505 81004024.pdf0.25 Inch0 (0=none)0.625 InchAluminum Alloy0.375 Inch0.031 Inch 134
A 7A30-372506 81004024.pdf0.25 Inch0 (0=none)0.75 InchAluminum Alloy0.375 Inch0.031 Inch 50
A 7A30-372507 81004024.pdf0.25 Inch0.025 (0=none)0.875 InchAluminum Alloy0.375 Inch0.031 Inch 20
A 7A30-372508 81004024.pdf0.25 Inch0.025 (0=none)1 InchAluminum Alloy0.375 Inch0.031 Inch 101
A 7A30-373104 81004024.pdf0.3125 Inch0 (0=none)0.5 InchAluminum Alloy0.375 Inch0.031 Inch 25
A 7A30-373105 81004024.pdf0.3125 Inch0 (0=none)0.625 InchAluminum Alloy0.375 Inch0.031 Inch 19
A 7A30-373106 81004024.pdf0.3125 Inch0 (0=none)0.75 InchAluminum Alloy0.375 Inch0.031 Inch 94
A 7A30-373107 81004024.pdf0.3125 Inch0 (0=none)0.875 InchAluminum Alloy0.375 Inch0.031 Inch Call Us
Page

Items 1-25 of 49

per page
View as Grid List
Set Descending Direction

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team