Telescoping Zero Backlash Ball Splines

Telescoping Ball SplinesTelescoping Ball Splines

ZERO BACKLASH 
LOW INERTIA 
ACCOMMODATES 1/4" AXIAL MOTION 

MATERIAL: 
Body & Shaft: 440 Stainless Steel 
Balls: 440 Stainless Steel 

MAXIMUM OPERATING SPEED: 
8000 rpm 

FEATURES: 
Zero Backlash is attained with patented design 
and close dimensional control of components. 
Use where axial motion is present while transmitting rotary motion. 
Will not accommodate angular misalignment. 

LUBRICATION: 
Dry Film Plus Oil Suspension 

These splines may be mated to S57PY5-... and 
S57PY4-... series of universal joints to make 
telescoping universal joints.

7 Items

per page
View as Grid List
Set Descending Direction

Scroll to view full table >>>

Product NameCatalog PDFBore Size / Shaft Dia.Inline TorqueLength (close/open)Material (Balls)Material (Body / Shaft)Max Speed (rpm)Outside DiameterShaft Dia.Shaft ProjectionStockPriceQtyAdd to Cart
S59PQ5-TBS1232 81004023.pdf0.375 Inch1200 oz-in2.125 / 2.375440 Stainless Steel4140 Alloy Steel8000 rpm1 Inch0.375 Inch0.5 Inch Call Us
S59PQ5-TBS2048 81004023.pdf0.625 Inch4800 oz-in3 / 3.25440 Stainless Steel4140 Alloy Steel8000 rpm1.5 Inch0.625 Inch0.75 Inch Call Us
S59PQ5-TBS3264 81004023.pdf1 Inch9600 oz-in4.25 / 4.5440 Stainless Steel4140 Alloy Steel8000 rpm2 Inch1 Inch1.25 Inch Call Us
S59PY5-TBS0309 81004022.pdf0.0938 Inch16 oz-in1.0625 / 1.3125440 Stainless Steel303 Stainless Steel10000 rpm0.281 Inch0.094 Inch0.25 Inch 1
S59PY5-TBS0409 81004022.pdf0.125 Inch16 oz-in1.0625 / 1.3125440 Stainless Steel303 Stainless Steel10000 rpm0.281 Inch0.125 Inch0.25 Inch Call Us
S59PY5-TBS0612 81004022.pdf0.1875 Inch64 oz-in1.25 / 1.5440 Stainless Steel303 Stainless Steel10000 rpm0.375 Inch0.188 Inch0.313 Inch Call Us
S59PY5-TBS0816 81004022.pdf0.25 Inch256 oz-in1.5 / 1.75440 Stainless Steel303 Stainless Steel10000 rpm0.5 Inch0.25 Inch0.375 Inch 1

7 Items

per page
View as Grid List
Set Descending Direction

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team