Hybrid Stepper Motors

Page

Items 1-25 of 34

per page
View as Grid List
Set Descending Direction

Scroll to view full table >>>

Product NameCatalog PDFMin. Holding TorqueMotor ConfigurationMotor ConnectionMotor LengthNEMA Frane SizePhase Curent (amps)Phase Inductance (mH)Shaft Dia.Step Angle (°)Voltage (Vdc)StockPriceQtyAdd to Cart
S9111M-D13 79014009.pdf7Double ShaftsBipolar1.32 Inch111 amps1.4 mH0.1968 Inch1.8 Degree1.4 Volts Call Us
S9111M-D19 79014009.pdf15Double ShaftsBipolar1.87 Inch111 amps2.6 mH0.1968 Inch1.8 Degree2 Volts Call Us
S9111M-S13 79014009.pdf7Single ShaftBipolar1.32 Inch111 amps1.4 mH0.1968 Inch1.8 Degree1.4 Volts 1
S9111M-S19 79014009.pdf15Single ShaftBipolar1.87 Inch111 amps2.6 mH0.1968 Inch1.8 Degree2 Volts Call Us
S9117M-D13HT 79014013.pdf31.4Double ShaftsParallel1.3 Inch171.34 amps2.8 mH0.1968 Inch.9 & 1.8 Degree2.8 Volts 2
S9117M-D15HT 79014013.pdf51Double ShaftsSeries1.54 Inch170.85 amps14.4 mH0.1968 Inch.9 & 1.8 Degree5.7 Volts Call Us
S9117M-D18HT 79014013.pdf62.8Double ShaftsSeries1.85 Inch170.85 amps12 mH0.1968 Inch.9 & 1.8 Degree5.7 Volts Call Us
S9117M-S13HT 79014013.pdf31.4Single ShaftParallel1.3 Inch171.34 amps2.8 mH0.1968 Inch.9 & 1.8 Degree2.8 Volts Call Us
S9117M-S15HT 79014013.pdf51Single ShaftSeries1.54 Inch170.85 amps14.4 mH0.1968 Inch.9 & 1.8 Degree5.7 Volts Call Us
S9117M-S18HT 79014013.pdf62.8Single ShaftSeries1.85 Inch170.85 amps12 mH0.1968 Inch.9 & 1.8 Degree5.7 Volts Call Us
S9123M-D15HT 79014015.pdf76.6Double ShaftsSeries1.54 Inch230.71 amps21.6 mH0.25 Inch1.8 Degree7.4 Volts Call Us
S9123M-D20 81014014.pdf74.9Double ShaftsSeries2 Inch230.99 amps17.2 mH0.25 Inch1.8 Degree4.9 Volts Call Us
S9123M-D21HT 79014015.pdf177Double ShaftsSeries2.13 Inch231.41 amps10 mH0.25 Inch1.8 Degree5.1 Volts Call Us
S9123M-D30 81014014.pdf100Double ShaftsUnipolar3 Inch231.78 amps4.7 mH0.25 Inch1.8 Degree4.2 Volts Call Us
S9123M-D30HT 79014015.pdf187Double ShaftsUnipolar2.99 Inch231 amps14 mH0.25 Inch1.8 Degree8.2 Volts Call Us
S9123M-D30HTA 79014015.pdf187Double ShaftsUnipolar2.99 Inch233 amps1.6 mH0.25 Inch1.8 Degree3 Volts Call Us
S9123M-D40 81014014.pdf212Double ShaftsSeries4 Inch231.75 amps16.8 mH0.25 Inch1.8 Degree5.7 Volts Call Us
S9123M-S15HT 79014015.pdf54.2Single ShaftUnipolar1.54 Inch231 amps5.4 mH0.25 Inch1.8 Degree5.2 Volts Call Us
S9123M-S20 81014014.pdf74.9Single ShaftSeries2 Inch230.99 amps17.2 mH0.25 Inch1.8 Degree4.9 Volts Call Us
S9123M-S21HT 79014015.pdf177Single ShaftSeries2.13 Inch231.41 amps10 mH0.25 Inch1.8 Degree5.1 Volts Call Us
S9123M-S30 81014014.pdf141Single ShaftParallel3 Inch232.52 amps4.7 mH0.25 Inch1.8 Degree3 Volts Call Us
S9123M-S30HT 79014015.pdf264Single ShaftSeries2.99 Inch230.71 amps56 mH0.25 Inch1.8 Degree11.6 Volts Call Us
S9123M-S30HTA 79014015.pdf187Single ShaftUnipolar2.99 Inch233 amps1.6 mH0.25 Inch1.8 Degree3 Volts Call Us
S9123M-S40 81014014.pdf212Single ShaftParallel4 Inch233.29 amps4.2 mH0.25 Inch1.8 Degree2.8 Volts Call Us
S9134M-D25 79014023.pdf212Double ShaftsParallel2.5 Inch344.84 amps2.5 mH0.375 Inch1.8 Degree1.5 Volts Call Us
Page

Items 1-25 of 34

per page
View as Grid List
Set Descending Direction

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team