T-Series MGX Spur Gearheads

Page

Items 1-25 of 261

per page
View as Grid List
Set Descending Direction

Scroll to view full table >>>

Product NameCatalog PDFBacklash (arc min)Bu-ord SizeGear Ratio (to 1)Max. Start Torque (ozf in.)Output Shaft ConfigurationOutput Shaft RotationOutput Torque (ozf-in.)Shaft Dia.Shaft LengthStockPriceQtyAdd to Cart
S9108A-T612-01 08200129.pdf45 arc min.810.1 To 10.02 ozf in.InlineOpposite To Input25 ozf in.0.75 Inch0.5 Inch Call Us
S9108A-T612-02 08200129.pdf45 arc min.815.0 To 10.02 ozf in.InlineOpposite To Input25 ozf in.0.75 Inch0.5 Inch Call Us
S9108A-T612-03 08200129.pdf45 arc min.818.0 To 10.02 ozf in.InlineOpposite To Input25 ozf in.0.75 Inch0.5 Inch Call Us
S9108A-T612-04 08200129.pdf45 arc min.824.0 To 10.02 ozf in.InlineOpposite To Input25 ozf in.0.75 Inch0.5 Inch Call Us
S9108A-T612-05 08200129.pdf45 arc min.830.0 To 10.02 ozf in.InlineSame As Input25 ozf in.0.75 Inch0.5 Inch Call Us
S9108A-T612-06 08200129.pdf45 arc min.836.0 To 10.02 ozf in.InlineSame As Input25 ozf in.0.75 Inch0.5 Inch Call Us
S9108A-T612-07 08200129.pdf45 arc min.845.0 To 10.02 ozf in.InlineOpposite To Input25 ozf in.0.75 Inch0.5 Inch Call Us
S9108A-T612-08 08200129.pdf45 arc min.848.0 To 10.02 ozf in.InlineSame As Input25 ozf in.0.75 Inch0.5 Inch Call Us
S9108A-T612-09 08200129.pdf45 arc min.854.0 To 10.02 ozf in.InlineOpposite To Input25 ozf in.0.75 Inch0.5 Inch Call Us
S9108A-T612-10 08200129.pdf45 arc min.860.0 To 10.02 ozf in.InlineOpposite To Input25 ozf in.0.75 Inch0.5 Inch Call Us
S9108A-T612-11 08200129.pdf45 arc min.872.0 To 10.02 ozf in.InlineOpposite To Input25 ozf in.0.75 Inch0.5 Inch Call Us
S9108A-T612-12 08200129.pdf45 arc min.889.4 To 10.02 ozf in.InlineOpposite To Input25 ozf in.0.75 Inch0.5 Inch Call Us
S9108A-T612-13 08200129.pdf45 arc min.896.0 To 10.02 ozf in.InlineOpposite To Input25 ozf in.0.75 Inch0.5 Inch Call Us
S9108A-T612-14 08200129.pdf45 arc min.8101.5 To 10.02 ozf in.InlineOpposite To Input25 ozf in.0.75 Inch0.5 Inch Call Us
S9108A-T612-15 08200129.pdf45 arc min.8111.7 To 10.02 ozf in.InlineOpposite To Input25 ozf in.0.75 Inch0.5 Inch Call Us
S9108A-T612-16 08200129.pdf45 arc min.8135.4 To 10.02 ozf in.InlineOpposite To Input25 ozf in.0.75 Inch0.5 Inch Call Us
S9108A-T612-17 08200129.pdf45 arc min.8162.0 To 10.02 ozf in.InlineOpposite To Input25 ozf in.0.75 Inch0.5 Inch Call Us
S9108A-T612-18 08200129.pdf45 arc min.8178.7 To 10.02 ozf in.InlineOpposite To Input25 ozf in.0.75 Inch0.5 Inch Call Us
S9111A-T617-01 79011006.pdf30 arc min.115.29 To 10.01 ozf in.InlineSame As Input30 ozf in.0.125 Inch0.5 Inch Call Us
S9111A-T617-02 79011006.pdf30 arc min.116.83 To 10.01 ozf in.InlineSame As Input30 ozf in.0.125 Inch0.5 Inch Call Us
S9111A-T617-06 79011006.pdf30 arc min.1113.8 To 10.01 ozf in.InlineOpposite To Input30 ozf in.0.125 Inch0.5 Inch Call Us
S9111A-T617-07 79011006.pdf30 arc min.1115.38 To 10.01 ozf in.InlineOpposite To Input30 ozf in.0.125 Inch0.5 Inch Call Us
S9111A-T617-08 79011006.pdf30 arc min.1117.84 To 10.01 ozf in.InlineOpposite To Input30 ozf in.0.125 Inch0.5 Inch Call Us
S9111A-T617-09 79011006.pdf30 arc min.1120.25 To 10.01 ozf in.InlineOpposite To Input30 ozf in.0.125 Inch0.5 Inch Call Us
S9111A-T617-10 79011006.pdf30 arc min.1123.5 To 10.01 ozf in.InlineOpposite To Input30 ozf in.0.125 Inch0.5 Inch Call Us
Page

Items 1-25 of 261

per page
View as Grid List
Set Descending Direction

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team