DC Gear Motors

Page

Items 1-25 of 36

per page
View as Grid List
Set Descending Direction

Scroll to view full table >>>

Product NameCatalog PDFCurrent (No Load)Gear Ratio (to 1)Material (Housing / Shaft)Max. Housing Dia. (Inch)Output Shaft Dia.Overall LengthRated Torque (oz.in.)Rated Voltagerpm - No LoadStall Torque (oz.in.)StockPriceQtyAdd to Cart
A 3Z16-0010A 81014023.pdf6 ( mA )1740Plastic / Steel2 Inch0.1254.1775 Inch16 oz-in3165 oz-in 1
A 3Z16-0010B 81014023.pdf4 ( mA )1740Plastic / Steel2 Inch0.1252.615 Inch16 oz-in6165 oz-in Call Us
A 3Z16-0010C 81014023.pdf2.5 ( mA )1740Plastic / Steel2 Inch0.1252.615 Inch16 oz-in12165 oz-in Call Us
A 3Z16-0015A 81014023.pdf6 ( mA )1075Plastic / Steel2 Inch0.1254.1775 Inch10 oz-in31.540 oz-in 2
A 3Z16-0015B 81014023.pdf4 ( mA )1075Plastic / Steel2 Inch0.1252.615 Inch10 oz-in61.540 oz-in Call Us
A 3Z16-0015C 81014023.pdf2.5 ( mA )1075Plastic / Steel2 Inch0.1252.615 Inch10 oz-in121.540 oz-in Call Us
A 3Z16-0020A 81014023.pdf6 ( mA )845Plastic / Steel2 Inch0.1254.1775 Inch7.8 oz-in3231 oz-in Call Us
A 3Z16-0020B 81014023.pdf4 ( mA )845Plastic / Steel2 Inch0.1252.615 Inch7.8 oz-in6231 oz-in Call Us
A 3Z16-0020C 81014023.pdf2.5 ( mA )845Plastic / Steel2 Inch0.1252.615 Inch7.8 oz-in12231 oz-in 1
A 3Z16-0040A 81014023.pdf6 ( mA )435Plastic / Steel2 Inch0.1254.1775 Inch4.5 oz-in3418 oz-in 4
A 3Z16-0040B 81014023.pdf4 ( mA )435Plastic / Steel2 Inch0.1252.615 Inch4.5 oz-in6418 oz-in 8
A 3Z16-0040C 81014023.pdf2.5 ( mA )435Plastic / Steel2 Inch0.1252.615 Inch4.5 oz-in12418 oz-in 2
A 3Z16-0050A 81014023.pdf6 ( mA )342Plastic / Steel2 Inch0.1254.1775 Inch3.5 oz-in3514 oz-in 1
A 3Z16-0050B 81014023.pdf4 ( mA )342Plastic / Steel2 Inch0.1252.615 Inch3.5 oz-in6514 oz-in 2
A 3Z16-0050C 81014023.pdf2.5 ( mA )342Plastic / Steel2 Inch0.1252.615 Inch3.5 oz-in12514 oz-in Call Us
A 3Z16-0070A 81014023.pdf6 ( mA )269Plastic / Steel2 Inch0.1254.1775 Inch3 oz-in3712 oz-in 2
A 3Z16-0070B 81014023.pdf4 ( mA )269Plastic / Steel2 Inch0.1252.615 Inch3 oz-in6712 oz-in 2
A 3Z16-0070C 81014023.pdf2.5 ( mA )269Plastic / Steel2 Inch0.1252.615 Inch3 oz-in12712 oz-in Call Us
A 3Z16-0085A 81014023.pdf6 ( mA )211Plastic / Steel2 Inch0.1254.1775 Inch2.5 oz-in38.510 oz-in Call Us
A 3Z16-0085B 81014023.pdf4 ( mA )211Plastic / Steel2 Inch0.1252.615 Inch2.5 oz-in68.510 oz-in Call Us
A 3Z16-0085C 81014023.pdf2.5 ( mA )211Plastic / Steel2 Inch0.1252.615 Inch2.5 oz-in128.510 oz-in Call Us
A 3Z16-0160A 81014023.pdf6 ( mA )109Plastic / Steel2 Inch0.1254.1775 Inch1.3 oz-in3165 oz-in Call Us
A 3Z16-0160B 81014023.pdf4 ( mA )109Plastic / Steel2 Inch0.1252.615 Inch1.3 oz-in6165 oz-in 1
A 3Z16-0160C 81014023.pdf2.5 ( mA )109Plastic / Steel2 Inch0.1252.615 Inch1.3 oz-in12165 oz-in Call Us
A 3Z16-0200A 81014023.pdf6 ( mA )86Plastic / Steel2 Inch0.1254.1775 Inch0.8 oz-in3203 oz-in Call Us
Page

Items 1-25 of 36

per page
View as Grid List
Set Descending Direction

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team