Gear Motors

Our low-voltage DC gearmotors are available at 3, 6, and 12 volts. They have a plastic housing and steel shaft with an outside diameter of 1.25 inches. They are available with gear ratios ranging from 16 to 1740:1 and have an available rated torque of.2 to 25 ozf. in.

Our light-duty stepper motors feature an offset stainless-steel shaft and are available in NEMA sizes 17 and 23. They are available in 5:1, 10:1, and 18:1 gear ratios with a 45 arc min. maximum backlash. They have a maximum input speed of 1000 rpm, an operating temperature of -40°F to +255°F, and a 1.8° step angle.

Our hybrid stepper motors are available in NEMA sizes 11 at 24 volts and 17 at 80 volts. Our NEMA size 11 stepper motor has a minimum holding torque of 7 to 15 oz. in. and a 1.8° step angle. Our NEMA size 17 stepper motor has a minimum holding torque of 17 to 62.8 ozf. in. and an available step angle of .9° or 1.8°.

Have a question about these or any of our other motor offerings? Click here and submit your question.

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team