Frameless Brushless DC Motors

5 Items

per page
View as Grid List
Set Descending Direction

Scroll to view full table >>>

Product NameCatalog PDFAir GapNumber of PolesRated / No-Load Speed (rpm)Rated / Peak Current (arms)Rated / Peak Torque (N•m)Rated Power (watts)Standard Inertia (kg.cm¬≤)Standard Stack HeightsStator / Rotor Weight (kg)StockPriceQtyAdd to Cart
NH1-D100 nh1-d.pdf0.76 mm10.02000 / 2880 rpm22.98 / 57.45 Arms4 / 10 N.m840.0 Watts1.6 kg.cm²32.0 mm1.193 / 0.326 kg. 74
NH1-D35 nh1-d.pdf0.5 mm6.06000 / 10250 rpm3.07 / 7.68 Arms0.15 / 0.38 N.m90.0 Watts0.013 kg.cm²20.5 mm0.077 / 0 .027 kg. 42
NH1-D52 nh1-d.pdf0.5 mm6.03000 / 4450 rpm3.81 / 9.52 Arms0.43 / 1.08 N.m140.0 Watts0.047 kg.cm²18.5 mm0.172 / 0.045 kg. 51
NH1-D64 nh1-d.pdf0.5 mm8.03000 / 3450 rpm6.88 / 17.20 Arms1 / 2.5 N.m310.0 Watts0.158 kg.cm²25.5 mm0.417 / 0.099 kg. 59
NH1-D77 nh1-d.pdf0.5 mm10.03000 / 3250 rpm13.73 / 34.32 Arms2.12 / 5.3 N.m670.0 Watts0.45 kg.cm²28.0 mm0.635 / 0.158 kg. 50

5 Items

per page
View as Grid List
Set Descending Direction

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team