Choose a Category

Sintered Micro-Type Synchro Mounting Clamps

PATENTED
QUICK RELEASING
SELF-LOCKING
INSTANT NULLING

MATERIAL:
Clamp - Sintered Stainless Steel, Series 300
Screw - Slotted Pan Head *, CRES, Per MS-35233 And MS-35234
Insert - Nylon (Polyamide), Type 1, Per MIL-M20693, Natural Color (High Temp Zytel 103)
Finish - Screw-Treat Per MIL-S-5002, Clamp-As Cast And Tumbled

6 Items

per page
View as Grid List
Set Descending Direction

Scroll to view full table >>>

Product NameCatalog PDFCClamp MaterialEF (ref.)Fig. #GScrew Ms Dash No.StockPriceQtyAdd to Cart
S3109Y-CS-41 81011039.pdf0.031 InchSintered 300 Stainless Steel0.031 Inch0.062 Inch40.25 Inch-3 5
S3109Y-CS-41P 81011039.pdf0.031 InchSintered 300 Stainless Steel0.031 Inch0.062 Inch40.25 Inch-3 Call Us
S3109Y-CS-42 81011039.pdf0.046 InchSintered 300 Stainless Steel0.031 Inch0.077 Inch40.25 Inch-3 Call Us
S3109Y-CS-42P 81011039.pdf0.046 InchSintered 300 Stainless Steel0.031 Inch0.077 Inch40.25 Inch-3 Call Us
S3109Y-CS-43 81011039.pdf0.062 InchSintered 300 Stainless Steel0.031 Inch0.093 Inch40.25 Inch-3 18
S3109Y-CS-43P 81011039.pdf0.062 InchSintered 300 Stainless Steel0.031 Inch0.093 Inch40.25 Inch-3 Call Us

6 Items

per page
View as Grid List
Set Descending Direction

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.


Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team