Rectangular-Shaped Synchro Clamps

6 Items

per page
View as Grid List
Set Descending Direction

Scroll to view full table >>>

Product NameCatalog PDFA (inch)EFHeight (C)Hole Dia. (I.D.)MaterialThickness (D)Width (B)StockPriceQtyAdd to Cart
S3107Y-C030 81011036.pdf0.078 Inch0.078 Inch0.182 Inch0.375 Inch0.125 Inch300 Series Stainless Steel0.123 Inch0.312 Inch 13
S3107Y-C031 81011036.pdf0.078 Inch0.062 Inch0.172 Inch0.328 Inch0.125 Inch300 Series Stainless Steel0.118 Inch0.218 Inch 10
S3107Y-C034 81011036.pdf0.122 Inch0.047 Inch0.125 Inch0.203 Inch0.104 Inch300 Series Stainless Steel0.187 Inch0.156 Inch 1
S3107Y-J030 81011037.pdf0.078 Inch0.078 Inch0.182 Inch0.375 Inch0.125 Inch300 Series Stainless Steel0.123 Inch0.312 Inch Call Us
S3107Y-J031 81011037.pdf0.078 Inch0.062 Inch0.172 Inch0.328 Inch0.125 Inch300 Series Stainless Steel0.118 Inch0.218 Inch Call Us
S3107Y-J034 81011037.pdf0.122 Inch0.047 Inch0.125 Inch0.203 Inch0.104 Inch300 Series Stainless Steel0.187 Inch0.156 Inch Call Us

6 Items

per page
View as Grid List
Set Descending Direction

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team