Choose a Category

Eccentric Disk Synchro Clamps

MATERIAL:
300 Series Stainless Steel
2024-T351 Aluminum, Anodized

MATERIAL:
300 Series Stainless Steel

MATERIAL:
300 Series Stainless Steel
2024-T351 Aluminum, Anodized

16 Items

per page
View as Grid List
Set Descending Direction

Scroll to view full table >>>

Product NameCatalog PDFHole Size (I.D.)MaterialOff Center Distance (B)Outside Dia. (C)Thickness (A)StockPriceQtyAdd to Cart
S3106Y-C035 81011034.pdf0.103 Inch300 Series Stainless Steel0.105 Inch0.187 Inch0.04 Inch Call Us
S3106Y-C036 81011034.pdf0.127 Inch300 Series Stainless Steel0.156 Inch0.25 Inch0.04 Inch Call Us
S3106Y-C037 81011034.pdf0.127 Inch300 Series Stainless Steel0.217 Inch0.31 Inch0.04 Inch 115
S3106Y-C038 81011034.pdf0.127 Inch300 Series Stainless Steel0.247 Inch0.37 Inch0.04 Inch Call Us
S3106Y-C039 81011034.pdf0.103 InchAluminum Anodized0.011 Inch0.187 Inch0.04 Inch Call Us
S3106Y-C040 81011034.pdf0.127 InchAluminum Anodized0.031 Inch0.25 Inch0.04 Inch Call Us
S3106Y-C041 81011034.pdf0.127 InchAluminum Anodized0.062 Inch0.31 Inch0.04 Inch Call Us
S3106Y-C042 81011034.pdf0.127 InchAluminum Anodized0.062 Inch0.37 Inch0.04 Inch Call Us
S3106Y-J035 81011035.pdf0.103 Inch300 Series Stainless Steel0.011 Inch0.187 Inch0.04 Inch Call Us
S3106Y-J036 81011035.pdf0.127 Inch300 Series Stainless Steel0.031 Inch0.25 Inch0.04 Inch Call Us
S3106Y-J037 81011035.pdf0.127 Inch300 Series Stainless Steel0.062 Inch0.31 Inch0.04 Inch Call Us
S3106Y-J038 81011035.pdf0.127 Inch300 Series Stainless Steel0.062 Inch0.37 Inch0.04 Inch Call Us
S3106Y-J039 81011035.pdf0.103 Inch2024-T351 Aluminum0.011 Inch0.187 Inch0.04 Inch Call Us
S3106Y-J040 81011035.pdf0.127 Inch2024-T351 Aluminum0.031 Inch0.25 Inch0.04 Inch Call Us
S3106Y-J041 81011035.pdf0.127 Inch2024-T351 Aluminum0.062 Inch0.31 Inch0.04 Inch Call Us
S3106Y-J042 81011035.pdf0.127 InchAluminum Anodized0.062 Inch0.37 Inch0.04 Inch Call Us

16 Items

per page
View as Grid List
Set Descending Direction

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.


Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team