Assorted Synchro Clamps

Page

Items 1-25 of 44

per page
View as Grid List
Set Descending Direction

Scroll to view full table >>>

Product NameCatalog PDFConfigurationHole SizeMaterialOverall Depth (A)Shank Length (B)StockPriceQtyAdd to Cart
S3101Y-C001 81011032.pdfFig. 1 - Precision0.128 Inch300 Series Stainless Steel0.065 Inch0.02 Inch Call Us
S3101Y-C002 81011032.pdfFig. 1 - Precision0.128 Inch300 Series Stainless Steel0.095 Inch0.05 Inch 7
S3101Y-C003 81011032.pdfFig. 1 - Precision0.128 Inch300 Series Stainless Steel0.16 Inch0.115 Inch 31
S3101Y-C004 81011032.pdfFig. 1 - Precision0.128 Inch300 Series Stainless Steel0.22 Inch0.175 Inch 16
S3101Y-C005 81011032.pdfFig. 1 - Precision0.128 Inch2024 Anodized Aluminum0.065 Inch0.02 Inch Call Us
S3101Y-C006 81011032.pdfFig. 1 - Precision0.128 Inch2024 Anodized Aluminum0.095 Inch0.05 Inch Call Us
S3101Y-C007 81011032.pdfFig. 1 - Precision0.128 Inch2024 Anodized Aluminum0.16 Inch0.115 Inch Call Us
S3101Y-C008 81011032.pdfFig. 1 - Precision0.128 Inch2024 Anodized Aluminum0.22 Inch0.175 Inch 50
S3101Y-J001 81011033.pdfFig. 1 - Commercial0.128 Inch300 Series Stainless Steel0.065 Inch0.02 Inch Call Us
S3101Y-J002 81011033.pdfFig. 1 - Commercial0.128 Inch300 Series Stainless Steel0.095 Inch0.05 Inch Call Us
S3101Y-J003 81011033.pdfFig. 1 - Commercial0.128 Inch300 Series Stainless Steel0.16 Inch0.115 Inch 39
S3101Y-J004 81011033.pdfFig. 1 - Commercial0.128 Inch300 Series Stainless Steel0.22 Inch0.175 Inch Call Us
S3101Y-J005 81011033.pdfFig. 1 - Commercial0.128 Inch2024-T351 Aluminum0.065 Inch0.02 Inch Call Us
S3101Y-J006 81011033.pdfFig. 1 - Commercial0.128 Inch2024-T351 Aluminum0.095 Inch0.05 Inch 3
S3101Y-J007 81011033.pdfFig. 1 - Commercial0.128 Inch2024-T351 Aluminum0.16 Inch0.115 Inch 97
S3101Y-J008 81011033.pdfFig. 1 - Commercial0.128 Inch2024 Anodized Aluminum0.22 Inch0.175 Inch Call Us
S3102Y-C009 81011032.pdfFig. 2 - Precision0.128 Inch300 Series Stainless Steel0.1 Inch0.052 Inch 206
S3102Y-C010 81011032.pdfFig. 2 - Precision0.128 Inch300 Series Stainless Steel0.131 Inch0.081 Inch 734
S3102Y-C011 81011032.pdfFig. 2 - Precision0.128 Inch300 Series Stainless Steel0.16 Inch0.109 Inch 5
S3102Y-C012 81011032.pdfFig. 2 - Precision0.128 Inch300 Series Stainless Steel0.288 Inch0.238 Inch Call Us
S3102Y-C013 81011032.pdfFig. 2 - Precision0.128 Inch2024 Anodized Aluminum0.1 Inch0.052 Inch Call Us
S3102Y-C014 81011032.pdfFig. 2 - Precision0.128 Inch2024 Anodized Aluminum0.131 Inch0.081 Inch 108
S3102Y-C015 81011032.pdfFig. 2 - Precision0.128 Inch2024 Anodized Aluminum0.16 Inch0.109 Inch Call Us
S3102Y-C016 81011032.pdfFig. 2 - Precision0.128 Inch2024 Anodized Aluminum0.288 Inch0.238 Inch Call Us
S3102Y-J009 81011033.pdfFig. 2 - Commercial0.128 Inch300 Series Stainless Steel0.1 Inch0.052 Inch 3
Page

Items 1-25 of 44

per page
View as Grid List
Set Descending Direction

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team