Choose a Category

Friction Drive Wheels

3/16 FACE

MATERIAL:
Body - Acetal
Insert - Brass
Roller - Buna “N”, 70 Durometer

Page

Items 26-28 of 28

per page
View as Grid List
Set Descending Direction

Scroll to view full table >>>

Product NameCatalog PDFBody MaterialBore Size (d)DurometerHub Dia. (D₁)Hub ProjectionInsert MaterialOutside Dia. (D)Ring Dia.Roller MaterialRoller TypeStockPriceQtyAdd to Cart
A 6Z10M135104 80515002.pdfAcetal4 mm7025 mm12.7 mmBrass54 mm3.5 mmBuna "N""O" Ring Wheel 15
A 6Z10M135106 80515002.pdfAcetal6 mm7025 mm12.7 mmBrass54 mm3.5 mmBuna "N""O" Ring Wheel 15
A 6Z10M135108 80515002.pdfAcetal8 mm7025 mm12.7 mmBrass54 mm3.5 mmBuna "N""O" Ring Wheel Call Us
Page

Items 26-28 of 28

per page
View as Grid List
Set Descending Direction

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.


Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team