Choose a Category

Friction Drive Wheels

3/16 FACE

MATERIAL:
Body - Acetal
Insert - Brass
Roller - Buna “N”, 70 Durometer

Page

Items 1-25 of 28

per page
View as Grid List
Set Descending Direction

Scroll to view full table >>>

Product NameCatalog PDFBody MaterialBore Size (B)DurometerHub Dia. (C)Hub ProjectionInsert MaterialOutside Dia. (O.D.)Ring Dia.Roller MaterialRoller TypeStockPriceQtyAdd to Cart
A 6Z10-1340404 79009041.pdfAcetal0.125 Inch700.625 Inch0.5 InchBrass0.625 Inch0.141 InchBuna "N""O" Ring Wheel 23
A 6Z10-1340406 79009041.pdfAcetal0.188 Inch700.625 Inch0.5 InchBrass0.625 Inch0.141 InchBuna "N""O" Ring Wheel 3
A 6Z10-1340604 79009041.pdfAcetal0.125 Inch700.625 Inch0.5 InchBrass0.875 Inch0.141 InchBuna "N""O" Ring Wheel 11
A 6Z10-1340606 79009041.pdfAcetal0.188 Inch700.625 Inch0.5 InchBrass0.875 Inch0.141 InchBuna "N""O" Ring Wheel 39
A 6Z10-1340608 79009041.pdfAcetal0.25 Inch700.625 Inch0.5 InchBrass0.875 Inch0.141 InchBuna "N""O" Ring Wheel 22
A 6Z10-1341004 79009041.pdfAcetal0.125 Inch700.625 Inch0.5 InchBrass1.125 Inch0.141 InchBuna "N""O" Ring Wheel Call Us
A 6Z10-1341006 79009041.pdfAcetal0.188 Inch700.625 Inch0.5 InchBrass1.125 Inch0.141 InchBuna "N""O" Ring Wheel 5
A 6Z10-1341008 79009041.pdfAcetal0.25 Inch700.625 Inch0.5 InchBrass1.125 Inch0.141 InchBuna "N""O" Ring Wheel 47
A 6Z10-1341404 79009041.pdfAcetal0.125 Inch700.75 Inch0.5 InchBrass1.625 Inch0.141 InchBuna "N""O" Ring Wheel 59
A 6Z10-1341406 79009041.pdfAcetal0.188 Inch700.75 Inch0.5 InchBrass1.625 Inch0.141 InchBuna "N""O" Ring Wheel 46
A 6Z10-1341408 79009041.pdfAcetal0.25 Inch700.75 Inch0.5 InchBrass1.625 Inch0.141 InchBuna "N""O" Ring Wheel 59
A 6Z10-1342004 79009041.pdfAcetal0.125 Inch701 Inch0.5 InchBrass2.125 Inch0.141 InchBuna "N""O" Ring Wheel 9
A 6Z10-1342006 79009041.pdfAcetal0.188 Inch701 Inch0.5 InchBrass2.125 Inch0.141 InchBuna "N""O" Ring Wheel 8
A 6Z10-1342008 79009041.pdfAcetal0.25 Inch701 Inch0.5 InchBrass2.125 Inch0.141 InchBuna "N""O" Ring Wheel Call Us
A 6Z10-1342408 79009041.pdfAcetal0.25 Inch701 Inch0.5 InchBrass2.625 Inch0.141 InchBuna "N""O" Ring Wheel Call Us
A 6Z10M131304 80515002.pdfAcetal 70 12.7 mmBrass 3.5 mmBuna "N""O" Ring Wheel 18
A 6Z10M131306 80515002.pdfAcetal 70 12.7 mmBrass 3.6 mmBuna "N""O" Ring Wheel 8
A 6Z10M131904 80515002.pdfAcetal 70 12.7 mmBrass 3.5 mmBuna "N""O" Ring Wheel 30
A 6Z10M131906 80515002.pdfAcetal 70 12.7 mmBrass 3.5 mmBuna "N""O" Ring Wheel 39
A 6Z10M131908 80515002.pdfAcetal 70 12.7 mmBrass 3.5 mmBuna "N""O" Ring Wheel 25
A 6Z10M132504 80515002.pdfAcetal 70 12.7 mmBrass 3.5 mmBuna "N""O" Ring Wheel 13
A 6Z10M132506 80515002.pdfAcetal 70 12.7 mmBrass 3.5 mmBuna "N""O" Ring Wheel 5
A 6Z10M132508 80515002.pdfAcetal 70 12.7 mmBrass 3.5 mmBuna "N""O" Ring Wheel 21
A 6Z10M133804 80515002.pdfAcetal 70 12.7 mmBrass 3.5 mmBuna "N""O" Ring Wheel 17
A 6Z10M133806 80515002.pdfAcetal 70 12.7 mmBrass 3.5 mmBuna "N""O" Ring Wheel 17
Page

Items 1-25 of 28

per page
View as Grid List
Set Descending Direction

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.


Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team