-
>
Gears, Differentials, Racks & Pinions
- Spur Gears
- Bevel Gears
- Miter Gears
- Racks
- Helical Gears
- Internal Gears
- Worm Gear Pairs
- Screw Gears
- Differentials
- Gear and Dial Hubs
- Gear Blanks
- Gear Clamps, Precision & Commercial
- Pinion Shafts
- Pinion Wire
- Spur Gear Stock
- Splines
- Cluster Gears
- Designing with Plastic Gears
- Helical Gears Technical Information
- Internal Gear Technical Information
- Planetary Gear Design
- Spur Gears Technical Information
- A Complete Guide to Gears
- > Synchronous Drive Belts, Pulleys, & Cables
- > Couplings, Flexible Shafts, & Universal Joints
- > Chains & Sprockets
-
>
Shafts & Shaft Accessories
- Shafts & Drill Rods
- Sleeves, Hexagonal Hole
- Sleeves, Plain, Square Hole
- Sleeves, Partially Threaded, Square Hole
- Bushings, Square Hole, with Slit
- Stocks
- Shaftloc® - Sleeves, Pulleys & Accessories
- Bushings, Locking Hub
- Collars, Shaft
- Reducers & Extenders, Shaft
- Supports, Shaft
- Bore Reducers
- Ball Splines, Telescoping
- Shaft Lock, Nut Type Potentiometers
- Shaft Bushings, Taper
-
>
Bearings & Linear Motion Components
- Ball Bearings
- Linear Bearings
- Press-Fit Bearings
- Needle Roller Bearings
- Sintered Bronze Bars
- Sleeve Bearings
- Spherical Bearings
- Thrust Bearings & Washers
- Bearing Blocks
- Rod Ends
- Bearing Spacers
- Hydro-Dynamic Pressure Bearings
- Bearing Housings
- Frelon® Lined Flanged Aluminum Sleeve Blocks
- Ball Bearing Technical Information
- Ball Bearing Lubrication and Surface Finishes
- Plastic and Non-Metallic Bearings
- Porous Metallic Bearings
- Bearing Maintenance Tools
- > Motors, Gearheads, & Motion Control
- > Speed Reducers & Right Angle Drives
- > Hardware
- > Miscellaneous Components
- > Linear Guide Systems
- > Clutches & Brakes
- > Vibration & Shock Mounts
Flexi-Hinges


MATERIAL:
400 Series Stainless Steel
OPERATING TEMPERATURE:
-65°F to +350°F
APPLICATIONS:
Optical Mounts, Belt Tensioners, Linear Positioners,
Lever Actuators and Sensitive Measuring Instruments.
Flexi-Hinge is a compact, versatile, easy-to-install device
which requires no maintenance, offers indefinite life and is
resistant to detrimental environmental conditions. Highly
accurate, even after a lifetime of cycling, Flexi-Hinges
offer the optimum solution for many of today's engineering
problems.
The design utilizes crossed springs made to exacting
tolerances of high-strength corrosion-resistant steel,
capsuled in a cylindrical housing, to provide angular
travel up to ± 30°. They are frictionless, require no
lubrication, can function at limited angular travels
indefinitely, are self- centering when unloaded, and
have extremely low hysteresis. Lubrication migration
and brinelling are eliminated. Flexi-Hinges perform
their function without maintenance within a wide
temperature range, extreme vibration, dust,
abrasive slurry, and even a vacuum.
MAXIMUM ANGULAR TRAVEL
FOR INDEFINITE LIFE:
Series 10: ± 15°
Series 20: ± 7.5°
Series 30: ± 3.7°
SPECIFICATIONS:
Spring Rate Tolerance:
± 10% at Zero Load
Mounting Hole:
.0005 to .0010 Larger than Flexi-Hinge O.D.
Scroll to view full table >>>
Product Name | Catalog PDF | Deflection @ Load | Hinge Configuration | Material | Max Compression Load (lbs) | Max. Ang.travel(± Degrees) (Degree) | Max. Tensile Load (lbs) | Min. End Length (B) | Outside Dia. (D) | Overall Length (L) | Spring Rate (lb.in.) | Stock | Price | Qty | Add to Cart |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Filter Products
- Hinge Configuration
- Max. Ang.travel(± Degrees) (Degree)
- Max Compression Load (lbs)
- Max. Tensile Load (lbs)
- Min. End Length (B)
- Outside Dia. (D)
- Overall Length (L)
- Spring Rate (lb.in.)