Idler Rollers, With Sintered Bearing

11 Items

per page
View as Grid List
Set Descending Direction

Scroll to view full table >>>

Product NameCatalog PDFBore Size (B)Face Width (E)Left Bearing Projection (D)Part ConfigurationRight Bearing Projection (F)Roller Hardness DurometerRoller MaterialRoller Outside Dia. (O.D.)Sleeve Inside Dia. (C)Sleeve MaterialStockPriceQtyAdd to Cart
A 7Z 5-IR0625 79009040.pdf1/4 inch0.25 Inch0Fig. 1060 DurometerNeoprene Surface43/64 inch0.25 InchAluminum Alloy 27
A 7Z 5-IR0721 79009040.pdf7/32 inch0.5 Inch0.016Fig. 10.01660 DurometerNeoprene Surface3/4 inch0.438 InchAluminum Alloy 14
A 7Z 5-IR1937 79009040.pdfN/A inch0.687 Inch0Fig. 1060 DurometerNeoprene Surface1.988 inch0.375 InchAluminum Alloy 20
A 7Z 5-UR0512 79009040.pdf1/8 inch0.719 Inch0.031Fig. 20.03160 DurometerUrethane Surface1/2 inch0.25 InchAluminum Alloy 29
A 7Z 5-UR0625 79009040.pdf1/4 inch0.25 Inch0Fig. 2060 DurometerUrethane Surface43/64 inch0.375 InchAluminum Alloy 1
A 7Z 5-UR0718 79009040.pdf3/16 inch0.5 Inch0.031Fig. 2060 DurometerUrethane Surface3/4 inch0.375 InchAluminum Alloy Call Us
A 7Z 5-UR0721 79009040.pdf7/32 inch0.5 Inch0.016Fig. 20.01660 DurometerUrethane Surface3/4 inch0.438 InchAluminum Alloy 7
A 7Z 5-UR0825 79009040.pdf1/4 inch0.5 Inch0.016Fig. 10.01660 DurometerUrethane Surface13/16 inch0.375 InchAluminum Alloy Call Us
A 7Z 5-UR0925 79009040.pdf1/4 inch0.484 Inch0.016Fig. 20.09460 DurometerUrethane Surface59/64 inch0.375 InchAluminum Alloy Call Us
A 7Z 5-UR1125 79009040.pdf1/4 inch0.438 Inch0.031Fig. 2060 DurometerUrethane Surface1 1/8 inch0.375 InchAluminum Alloy 18
A 7Z 5-UR1937 79009040.pdfN/A inch0.687 Inch0Fig. 2060 DurometerUrethane Surface1.988 inch0.375 InchAluminum Alloy 172

11 Items

per page
View as Grid List
Set Descending Direction

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team