Choose a Category

Plain Idler Rollers With Sintered Sleeve Bearing

URETHANE SURFACE
WITH SINTERED BRONZE BEARING

MATERIAL:
Roller - Urethane 60 Durometer
Ground Outside Diameter
Sleeve - Aluminum Alloy
Bearing - Sintered Bronze

24 Items

per page
View as Grid List
Set Descending Direction

Scroll to view full table >>>

Product NameCatalog PDFBearing MaterialBore Size (d)Face Width (S)Flange Thickness (F₁)Roller HardnessRoller MaterialRoller Outside Dia. (D)Sleeve Inside Dia. (D₁)StockPriceQtyAdd to Cart
A 7Z 5MUR1203A 80515005.pdfSintered3 mm6.35 mm1.5 mm60 DurometerUrethane12 mm6 mm 1
A 7Z 5MUR1203B 80515005.pdfSintered3 mm18.2 mm1.5 mm60 DurometerUrethane12 mm6 mm Call Us
A 7Z 5MUR1203C 80515005.pdfSintered3 mm12.7 mm1.5 mm60 DurometerUrethane12 mm6 mm 7
A 7Z 5MUR1706 80515005.pdfSintered6 mm6.35 mm2 mm60 DurometerUrethane17 mm10 mm 18
A 7Z 5MUR1906 80515005.pdfSintered6 mm12.7 mm2 mm60 DurometerUrethane19 mm10 mm 23
A 7Z 5MUR2006 80515005.pdfSintered6 mm12.7 mm2 mm60 DurometerUrethane20 mm10 mm 6
A 7Z 5MUR2306 80515005.pdfSintered6 mm12.3 mm2 mm60 DurometerUrethane23 mm10 mm Call Us
A 7Z 5MUR2806A 80515005.pdfSintered6 mm11.12 mm2 mm60 DurometerUrethane28 mm10 mm Call Us
A 7Z 5MUR2806B 80515005.pdfSintered6 mm17.47 mm2 mm60 DurometerUrethane28 mm10 mm Call Us
A 7Z 5MUR5006 80515005.pdfSintered6 mm17.47 mm3 mm60 DurometerUrethane50 mm10 mm Call Us
A 7Z 5MUR5008A 80515005.pdfSintered8 mm19.05 mm3 mm60 DurometerUrethane50 mm12 mm 8
A 7Z 5MUR5008B 80515005.pdfSintered8 mm25.4 mm3 mm60 DurometerUrethane50 mm12 mm 54
A 7ZB5MURG1203A 80515006.pdfM250® Polymer3 mm6.35 mm1.5 mm60 DurometerUrethane12 mm6 mm 1
A 7ZB5MURG1203B 80515006.pdfM250® Polymer3 mm18.2 mm1.5 mm60 DurometerUrethane12 mm6 mm Call Us
A 7ZB5MURG1203C 80515006.pdfM250® Polymer3 mm12.7 mm1.5 mm60 DurometerUrethane12 mm6 mm 9
A 7ZB5MURG1706 80515006.pdfM250® Polymer6 mm6.35 mm2 mm60 DurometerUrethane17 mm10 mm 6
A 7ZB5MURG1906 80515006.pdfM250® Polymer6 mm12.7 mm2 mm60 DurometerUrethane19 mm10 mm 1
A 7ZB5MURG2006 80515006.pdfM250® Polymer6 mm12.7 mm2 mm60 DurometerUrethane20 mm10 mm Call Us
A 7ZB5MURG2306 80515006.pdfM250® Polymer6 mm12.3 mm2 mm60 DurometerUrethane23 mm10 mm 15
A 7ZB5MURG2806A 80515006.pdfM250® Polymer6 mm11.12 mm2 mm60 DurometerUrethane28 mm10 mm Call Us
A 7ZB5MURG2806B 80515006.pdfM250® Polymer6 mm17.47 mm2 mm60 DurometerUrethane28 mm10 mm 19
A 7ZB5MURG5006 80515006.pdfM250® Polymer6 mm17.47 mm2 mm60 DurometerUrethane50 mm10 mm Call Us
A 7ZB5MURG5008A 80515006.pdfM250® Polymer8 mm19.05 mm2 mm60 DurometerUrethane50 mm12 mm Call Us
A 7ZB5MURG5008B 80515006.pdfM250® Polymer8 mm25.4 mm2 mm60 DurometerUrethane50 mm12 mm 12

24 Items

per page
View as Grid List
Set Descending Direction

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.


Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team