Intech® Idler Rollers With Ball Bearings

6 Items

per page
View as Grid List
Set Descending Direction

Scroll to view full table >>>

Product NameCatalog PDFBearing ConfigurationBearing TypeBore Size (B)Face Width (E)Load Capacity (lbs)Outside Dia. (O.D.)Roller MaterialStockPriceQtyAdd to Cart
S7NPCY-25081 15001021.pdfDouble-ShieldedBall0.25 Inch0.274 inch50 lb0.812 inchCast Nylon 12 3
S7NPCY-25100 15001021.pdfDouble-ShieldedBall0.25 Inch0.39 inch90 lb1 InchCast Nylon 12 5
S7NPCY-38131 15001021.pdfDouble-ShieldedBall0.375 Inch0.5 Inch140 lb1.312 inchCast Nylon 12 4
S7NPCY-38138 15001021.pdfDouble-ShieldedBall0.375 Inch0.5 Inch150 lb1.375 InchCast Nylon 12 Call Us
S7NPCY-50150 15001021.pdfDouble-ShieldedBall0.5 Inch0.438 Inch160 lb1.5 InchCast Nylon 12 1
S7NPCY-50200 15001021.pdfDouble-ShieldedBall0.5 Inch0.5 Inch230 lb2 InchCast Nylon 12 Call Us

6 Items

per page
View as Grid List
Set Descending Direction

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team