Feed & Idler Rollers

SDP/SI offers a selection of Idler Rollers and Feed Rollers for material handling and conveyor applications. Rollers are produced in nylon, urethane, and neoprene and are suitable for light- to medium-duty industrial applications. When selecting an idler roller or feed roller, careful consideration should be given to the required roller speed, load capacity, and environment. Rollers made of neoprene are oil, gasoline, and weather-resistant.

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team