Molded Cam With Plain Bore

12 Items

per page
View as Grid List
Set Descending Direction

Scroll to view full table >>>

Product NameCatalog PDFBore (B)Fig. #Material (Cam)Rise Per 15°StockPriceQtyAdd to Cart
A 3Y 3-1M08 79009036.pdf0.25 Inch1Acetal Black0.01 Inch Call Us
A 3Y 3-2M08 79009036.pdf0.25 Inch2Acetal Black0.02 Inch Call Us
A 3Y 3-3M08 79009036.pdf0.25 Inch3Acetal Black0.03 Inch Call Us
A 3Y 3-4M08 79009036.pdf0.25 Inch4Acetal Black0.04 Inch 397
A 3Y 3-5M08 79009036.pdf0.25 Inch5Acetal Black0 Inch 18
A 3Y 3-6M08 79009036.pdf0.25 Inch6Acetal Black0 Inch 31
A 3Y 3M1M06 81501411.pdf6.000 mm1.0000 mmAcetal Black0.250 mm Call Us
A 3Y 3M2M06 81501411.pdf6.000 mm2.0000 mmAcetal Black0.500 mm Call Us
A 3Y 3M3M06 81501411.pdf6.000 mm3.0000 mmAcetal Black0.750 mm Call Us
A 3Y 3M4M06 81501411.pdf6.000 mm4.0000 mmAcetal Black1.000 mm Call Us
A 3Y 3M5M06 81501411.pdf6.000 mm5.0000 mmAcetal Black0.000 mm 100
A 3Y 3M6M06 81501411.pdf6.000 mm6.0000 mmAcetal Black0.000 mm 165

12 Items

per page
View as Grid List
Set Descending Direction

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team